The SSC Replacement Board is included in IDT's modular SSC Evaluation Kits for select resistive sensor signal conditioner (SSC) ICs. It simulates a variable sensor signal for the Evaluation Kit via an on-board potentiometer. It is an option that can be used for a dry-run or demonstration calibration while the user's sensor is in development.
特長
- SSC Replacement Board