画像
ルネサスの汎用性の高いバッテリチャージャICは、2セル、3セル、4セルの充電式バッテリを搭載したデバイスをサポートし、ハイブリッドパワーブースト(HPB)、狭出力電圧DC(NVDC)、昇降圧NVDC、SMBusレベル2などの構成を備えています。
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Input Current Limit Accuracy (% (±)) |
Battery Charge Voltage |
Charging Voltage Accuracy (Max) (±%) |
Battery Charge Voltage Adjustment |
Charge Current Limit Accuracy |
Trickle Charge Current Limit/Accuracy |
Automatic Trickle Charge (Typical) |
Battery Leakage Current (Max) |
Automatic Power Source Selection |
DC Adapter Detection |
Topology [Rail 1] |
Switching Frequency Range (Typical) (kHz) |
Duty Cycle (%) |
Battery Chemistry |
Input Voltage Range (V) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||||||||
Highly Integrated Battery Charger with Automatic Power Source Selector for Notebook Computers | 7 | 25 | 3 | 3S, 4.2/Cell (2S, 4S) | 0.5 | ±5/Cell | ±5 (CHLIM=2.0V) | ±50 (CHLIM=0.2V) | No (Set by Host) | 10μA (DCIN=0V, No System Load) | Yes | Yes | Fixed Frequency Synchronous Buck | 300 | 99.9 | Multi-Cell Li+/Polymer | 7 - 25 | Standard | 28 | QSOP | |
Highly Integrated Battery Charger with Automatic Power Source Selector for Notebook Computers | 7 | 25 | 3 | 3S, 4.2/Cell (2S, 4S) | 0.5 | ±5/Cell | ±3 (CHLIM=2.0V) | ±25 (CHLIM=0.2V) | No (Set by Host) | 10μA (DCIN=0V, No System Load) | Yes | Yes | Fixed Frequency Synchronous Buck | 300 | 99.6 | Multi-Cell Li+/Polymer | 7 - 25 | Standard | 28 | QFN, QSOP | |
Highly Integrated Battery Charger with Automatic Power Source Selector for Notebook Computers | 7 | 25 | 3 | 3S, 4.2/Cell (2S, 4S) | 0.5 | ±5/Cell | ±3 (CHLIM=2.0V) | ±25 (CHLIM=0.2V) | No (Set by Host) | 10μA (DCIN=0V, No System Load) | Yes | Yes | Fixed Frequency Synchronous Buck | 300 | 99.6 | Multi-Cell Li+/Polymer | 7 - 25 | Standard | 28 | QSOP | 2.687 |
Hybrid Power Boost (HPB) and Narrow VDC (NVDC) Combo Battery Charger With SMBus Interface | 8 | 22 | 3 | 1.024 to 19.2 in 16mV Steps | 0.5 | 16mV steps | ±3 | 64mA to 220mA | 2.7 | 2μA (DCIN=0V, No System Load) | No (Set by Host) | No (Set by Host) | Fixed Frequency Synchronous Buck | 400 | 99.6 | Multi-Cell Li+/Polymer | 8 - 22 | Standard | 32 | QFN | 3.974 |
Hybrid Power Boost (HPB) and Narrow VDC (NVDC) Combo Battery Charger with SMBus Interface | 8 | 22 | 3 | 1.024 to 19.2 in 16mV Steps | 0.5 | 16mV steps | ±3 | 64mA to 220mA | 2.7 | 2μA (DCIN=0V, No System Load) | No (Set by Host) | No (Set by Host) | Fixed Frequency Synchronous Buck | 400 | 99.6 | Multi-Cell Li+/Polymer | 8 - 22 | Standard | 32 | QFN | 3.974 |
Hybrid Power Boost (HPB) Battery Charger with SMBus Interface | 8 | 22 | 3 | 1.024 to 19.2 in 16mV Steps | 0.5 | 16mV steps | ±3 | 64mA to 220mA | 2.7 | 2μA (DCIN=0V, No System Load) | No (Set by Host) | No (Set by Host) | Fixed Frequency Synchronous Buck | 400 | 99.6 | Multi-Cell Li+/Polymer | 8 - 22 | Standard | 32 | QFN | 3.974 |
Narrow VDC (NVDC) Battery Charger with SMBus Interface | 8 | 22 | 3 | 1.024 to 19.2 in 16mV Steps | 0.5 | 16mV steps | ±3 | 64mA to 220mA | 2.7 | 2μA (DCIN=0V, No System Load) | No (Set by Host) | No (Set by Host) | Fixed Frequency Synchronous Buck | 400 | 99.6 | Multi-Cell Li+/Polymer | 8 - 22 | Standard | 32 | QFN | 3.974 |
Buck-Boost Narrow VDC Battery Charger with SMBus Interface and USB OTG | 3.2 | 23.4 | 2.4 to 13.824 | 0.5 | 8mV steps | ±3 | 64mA, 128mA, 256mA, or 512mA | Yes | Yes | R3 modulator | 733 - 1000 | 100 | Multi-Cell Li+/Polymer | 3.2 - 23.4 | Standard | 32 | QFN | 4.54 | |||
Buck-Boost Narrow VDC Battery Charger with SMBus Interface and USB OTG | 3.2 | 23.4 | 2.4 to 18.304 | 0.5 | 8mV steps | ±3 | 64mA, 128mA, 256mA, or 512mA | Yes | Yes | R3 modulator | 733 - 1000 | 100 | Multi-Cell Li+/Polymer | 3.2 - 23.4 | Standard | 32 | TQFN | 4.54 | |||
Buck-Boost Narrow VDC Battery Charger with SMBus Interface and USB OTG | 3.2 | 23.4 | 2.4 to 18.304 | 0.5 | 8mV steps | ±3 | 64mA, 128mA, 256mA, or 512mA | Yes | Yes | R3 modulator | 733 - 1000 | 100 | Multi-Cell Li+/Polymer | 3.2 - 23.4 | Standard | 32 | TQFN | 4.54 | |||
SMBusインタフェースおよびUSB OTG付昇降圧ナローVDCバッテリ・チャージャ | 3.2 | 23.4 | 2.4 to 18.304 | 0.5 | 8mV steps | ±3 | 64mA, 128mA, 256mA, or 512mA | Yes | Yes | R3 modulator | 733 - 1000 | 100 | Multi-Cell Li+/Polymer | 3.2 - 23.4 | Standard | 32 | TQFN | 4.54 | |||
SMBusインタフェースおよびUSB電源付き昇降圧バッテリ・チャージャ | 3.9 | 23.4 | 3.9 to 18.304 | 0.5 | 8mV steps | ±3 | 64mA, 96mA, 128mA, 160mA, 192mA, 224mA, or 256mA | Yes | Yes | R3 modulator | 600 - 1420 | 100 | Multi-Cell Li+/Polymer | 3.9 - 23.4 | Standard | 32 | TQFN | 5.045 | |||
Narrow VDC Regulator/Charger with SMBus Interface | 4.5 | 22 | 3 | 2V to 16.3V in 16mV Steps | 0.5 | 16mV steps | ±3 | 166A to 346mA | 4.7 | 25μA (DCIN=0V, No System Load) | Yes | Yes | Variable Frequency Synchronous Buck | 400 | 99 | Multi-Cell Li+/Polymer | 4.5 - 22 | Standard | 28 | TQFN | 3.026 |
Bidirectional Buck-Boost Voltage Regulator | 3.8 | 24 | up to 20V | 12mV steps | Voltage sensing | Buck-Boost | 620 | 100 | 3.8 - 24 | Standard | 32 | TQFN | 4.35 | ||||||||
Buck-Boost Narrow VDC Battery Charger with SMBus Interface | 3.2 | 23.4 | 2.4 to 18.304 | 0.5 | 8mV steps | ±3 | 64mA, 128mA, 256mA, or 512mA | Yes | Yes | R3 modulator | 733 - 1000 | 100 | Multi-Cell Li+/Polymer | 3.2 - 23.4 | Standard | 32 | TQFN | 4.445 | |||
Buck-Boost Narrow VDC Battery Charger with SMBus Interface | 0.5 | 32 | TQFN | 4.445 | |||||||||||||||||
SMBus Interface Hybrid Power Boost (HPB) and Narrow VDC (NVDC) Configurations Combo Battery Charger | 4.75 | 25 | 2 | 2-4 cell battery, 16mV step | 0.75 | 16mV steps | ±2 | 128mA or 64mA, 256mA | Set by user | 245uA | Yes | Yes | R3 modulator | 350 - 1000 | Multi-Cell Li+/Polymer | 4.75 - 25 | Standard | 32 | QFN | 3.974 | |
Hybrid Power Boost and Narrow VDC Configurations Combination Battery Charger with SMBus Interface | 4.75 | 25 | 2 | 2-4 cell battery, 16mV step | 0.75 | 16mV steps | ±2 | 128mA or 64mA, 256mA | Set by user | 245uA | Yes | Yes | R3 modulator | 350 - 1000 | Multi-Cell Li+/Polymer | 4.75 - 25 | Standard | 32 | QFN | 3.974 | |
Hybrid Power Boost (HPB) and Narrow VDC (NVDC) Combo Battery Charger with SMBus Interface | 4.75 | 25 | 2 | 2-4 cell battery, 16mV step | 0.75 | 16mV steps | ±2 | 128mA or 64mA, 256mA | Set by user | 245uA | Yes | Yes | R3 modulator | 350 - 1000 | Multi-Cell Li+/Polymer | 4.75 - 25 | Standard | 32 | QFN | 3.351 | |
Hybrid Power Boost (HPB) and Narrow VDC (NVDC) Combo Battery Charger with SMBus Interface | 4.75 | 25 | 2 | 2-4 cell battery, 16mV step | 0.75 | 16mV steps | ±2 | 128mA or 64mA, 256mA | Set by user | 245uA | Yes | Yes | R3 modulator | 350 - 1000 | Multi-Cell Li+/Polymer | 4.75 - 25 | Standard | 32 | QFN | 3.974 | |
Hybrid Power Boost (HPB) and Narrow VDC (NVDC) Combo Battery Charger with SMBus Interface | 4.75 | 25 | 2 | 2-4 cell battery, 16mV step | 0.75 | 16mV steps | ±2 | 128mA or 64mA, 256mA | Set by user | 245 µA | Yes | Yes | 350 - 1000 | Multi-Cell Li+/Polymer | 4.75 - 25 | Standard | 32 | QFN | |||
Hybrid Power Boost (HPB) and Narrow VDC (NVDC) Combo Battery Charger with SMBus Interface | 4.75 | 25 | 2 | 2-4 cell battery, 16mV step | 0.75 | 16mV steps | ±2 | 128mA or 64mA, 256mA | Set by user | 245 µA | Yes | Yes | 350 - 1000 | Multi-Cell Li+/Polymer | 4.75 - 25 | Standard | 32 | QFN | |||
Buck-Boost Narrow VDC Battery Charger for Power Bank Application with SMBus Interface and USB OTG | 3.2 | 23.4 | 3 to 18.304 | 0.5 | 8mV steps | ±2 | 64mA, 128mA, 256mA, or 512mA | Yes | Yes | R3 modulator | 733 - 1000 | 100 | Multi-Cell Li+/Polymer | 3.2 - 23.4 | Standard | 32 | TQFN | 4.731 | |||
Buck-Boost Configurable Battery Charger with USB Power Delivery and USB Type-C® Port Controller Interface (TCPCI) | 3.9 | 23.4 | 3.9 to 18.304, 3.9 to 18.305, 3.9 to 18.306, 3.9 to 18.307 | 8mV steps | ±3 | 64mA, 96mA, 128mA, 160mA, 192mA, 224mA, or 256mA | Set by user | Yes | No (Set by Host) | R3 modulator | 600 - 1420 | 100 | Multi-Cell Li+/Polymer | 3.9 - 23.4 | Standard | 40 | QFN | 8.352 | |||
USB PD EPR をサポートする SMBus インタフェース付き、昇降圧ナロー VDC バッテリチャージャ | 3.9 | 30 | 2-4 cell battery | 0.5 | 8mV steps | 64mA, 128mA, 256mA, or 512mA | Yes | Yes | Buck-Boost | 635 - 1000 | Multi-Cell Li+/Polymer | 3.9 - 30 | 32 | TQFN | 5.511 | ||||||
Buck-Boost Configurable Battery Charger with SMBus Interface Supporting USB PD EPR | 3.9 | 30 | 3.9 to 18.304 | 0.5 | 8mV steps | ±3 | 64mA, 128mA, 256mA, or 512mA | Yes | Yes | R3 modulator | 635 - 1000 | 100 | Multi-Cell Li+/Polymer | 3.9 - 30 | Standard | 32 | TQFN | 6.09 |
|
|
|
---|---|---|
分類 | タイトル | 日時 |
ホワイトペーパー | PDF 1011 KB 英語 , 简体中文 | |
ホワイトペーパー | PDF 662 KB 英語 , 简体中文 | |
ホワイトペーパー | PDF 439 KB 简体中文 | |
ホワイトペーパー | PDF 320 KB | |
4 items
|