概要

説明

The RAA223010 is a universal input AC/DC switching buck regulator with ultra-low standby power that features a 700V integrated MOSFET capable of delivering 10W output power. It supports output voltage as low as 3.3V.

The RAA223010 combines constant off-time control for heavy load and Pulse Frequency Modulation (PFM) for light-load operation. Constant off-time controls switching frequency above the audible frequency around 45kHz. PFM eliminates any potential noises while offering superior light-load efficiency and ultra-low power consumption (<15mW at no load). The efficiency is achieved up to 80%. The built-in frequency dithering further reduces the EMI noise spectrum.

The RAA223010 features input brownout protection that prevents input circuitry from overcurrent at low input voltage. The device also features hiccup protections for output fault conditions such as short-circuit, overload, overvoltage, and open feedback.

The RAA223010 is available in a small 7 Ld SOIC package.

特長

  • Ultra-low standby power (<15mW)
  • No audible noise
  • Low quiescent current (<75μA)
  • Output voltage as low as 3.3V
  • Low EMI with frequency dithering
  • 7 Ld SOIC package
  • Programmable PFM allows optimization of COUT for various standby power requirements
  • Protection features: Short-Circuit Protection (SCP), Overload Protection (OLP), Overvoltage Protection (OVP), open feedback protection, and Over-Temperature Protection (OTP).

製品比較

アプリケーション

アプリケーション

  • Home appliances
  • Home automation, IoT, and sensors
  • Metering and Industry control
  • Bias power

ドキュメント

分類 タイトル 日時
データシート PDF 2.54 MB
カタログ PDF 8.73 MB
カタログ PDF 5.63 MB 英語
カタログ PDF 5.41 MB 英語
カタログ PDF 5.17 MB 简体中文
5 items

設計・開発

ボード&キット

ボード&キット

モデル

非絶縁型700V耐圧 降圧レギュレータ RAA2230xxファミリ

非絶縁型700V耐圧 降圧レギュレータ RAA2230xxファミリは、超低消費電力、優れているノイズとEMI抑制、そしてシステム全体のコスト削減を実現し、センサシステム、家電、メータ、産業制御などの幅広いアプリケーションで使用されています。