Communication Interface for ZSPM2000 and Select ZSPM8xxx Evaluation Kits
The PMBus™ Communication Interface (CI) provides the interface between the Evaluation Board and the user's computer for the ZSPM2000 Evaluation Kit and select ZSPM8xxx...
The ZSPM2000-KIT01 supports evaluation of DC/DC point-of-load (POL) applications. The kit demonstrates using ZSPM2000 digital PWM controller with integrated MOSFET driver and external MOSFETs to form a "smart" buck converter (a.k.a. a step-down DC-to-DC converter). The ZSPM2000-KIT01 Evaluation Kit hardware functions with the Pink Power Designer™ Graphical User Interface (GUI), which is used for communication and programming of the ZSPM2000. The GUI requires the MATLAB® runtime environment. The GUI software and runtime environment are available for download.
The kit includes the PMBus™ Communication Interface (CI), which provides the interface between the ZSPM2000-EVB01 Evaluation Board and the user's computer.
|
|
|
---|---|---|
分類 | タイトル | 日付 |
マニュアル-開発ツール | PDF 1.55 MB | |
マニュアル-開発ツール | PDF 1.33 MB | |
2 items
|
The PMBus™ Communication Interface (CI) provides the interface between the Evaluation Board and the user's computer for the ZSPM2000 Evaluation Kit and select ZSPM8xxx...