概要

説明

The ZLED7015KIT-E1 Evaluation Kit provides a quick and easy method for evaluating IDT's ZLED7015 1.0MHz Boost Converter IC w/ Internal 35V Switch within its basic LED control application circuit and demonstrates basic layout guidelines, which are critical with any switching regulator to minimize radiated EMI. The kit includes the ZLED7015-E1 Evaluation Board, which contains a standard 4-pin terminal connector to allow the user to easily connect and supply an LED board. The Evaluation Board also has two LED power pads (LED+ and LED-) to provide more flexibility in supplying a power LED or LED string. A 10

特長

  • ZLED7015-E1 Evaluation Board
  • ZLED-PCB10
  • 5 samples of ZLED7015

アプリケーション

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 276 KB
1 item