概要

説明

The LDS6107 PureTouch® capacitive touch sensor IC is a highly accurate solution for capacitive touch sensor applications, supporting a wide variety of possible touch input types including buttons, scroll wheels, and sliders. The device contains 13 capacitive sensor input pins, 5 of which may be optionally configurable as Direct Communication Mode (DCM) outputs to emulate mechanical button operation.

特長

  • 13 touch sensor channels
  • 2ms update rate per active sensor
  • Built-in Slider/Scroll Support
  • Configurable hysteresis and debounce
  • 1.65-5.5v supply voltage
  • <125uW (full power), <50uW (low power)
  • I2C, SPI, SMBus serial I/F options with VDDIO
  • DCM Outputs
  • TQFN and SSOP packages available

製品比較

アプリケーション

ドキュメント

設計・開発

モデル