Patient Monitor Solution Enabled by ITTIA Embedded Database

Added on 2018-03-14

With the Internet of Things, people, devices, and servers all interact to share information. ITTIA and Renesas are partnering together to provide reliable hardware and software tools that will serve as an ideal foundation for new Internet-of-Things products. The Renesas RZ/A1 platform combines the best characteristics of a microprocessor with a power-efficient microcontroller design to enable high-performance relational database queries on any device.



Video Transcript

Optional Transcript goes here if available. Read through the transcript text and link any appropriate keywords and products that have pages.

Example:

There are many 12V rails in industrial applications today that need a buck converter to step the voltage down to a lower voltage and deliver up to 14 amps. The ISL85009, ISL85012 and ISL85014 are pin compatible, very efficient and are able to deliver up to 14 amps.