Renesas Connected Cockpit Demo @ CES 2018

Renesas demonstrated a connected cockpit at CES 2018 on a RAM Truck.
The capabilities included:

  • Android center stack with customized user interface made easy.
  • 3D cluster with driver selectable for personalized cabin environment.
  • Navigation with 3D rendering and deep system integration.
  • SDR (software defined radio) with hardware remote tuner and software integration paired with audio tuning and equalizer.
  • Multimedia display with streaming playback from multiple devices with cross-device synchronization.
Added on 2019-05-15