USB O-Scope
USB oscilloscopes allow your PC to function as a comprehensive test station to analyze and control signal circuits. Utilize Renesas' offering of high-speed amps, A/D Converters, USB interface power solutions, DCPs, and more for a variety of precision instrumentation applications.

Device List
A/D Converters5
10-Bit, 500MSPS A/D Converter
8-Bit, 500MSPS A/D Converter
Low Power 10-Bit, 250MSPS ADC
10-Bit, 500MSPS Single-Channel ADC, with LVDS/LVCMOS Outputs
10-Bit, 250MSPS Dual-Channel ADC, with LVDS/LVCMOS Outputs
Differential Amplifiers2
Wideband, Low-Power, Ultra-High Dynamic Range Differential Amplifier
Wideband, Low Noise, Low Distortion, Fixed Gain, Differential Amplifier
Operational Amplifiers2
Wideband, Low-Power, Ultra-High Dynamic Range Differential Amplifier
Wideband, Low Noise, Low Distortion, Fixed Gain, Differential Amplifier
Linear Regulators37
40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications
Dual LDO with Low Noise, High Performance and Low IQ
Dual LDO with Low Noise, Very High PSRR and Low IQ
40V, Low Quiescent Current, 50mA Linear Regulator for Automotive Applications
High Performance 1A LDO
High Performance 1A LDO
More
Integrated FET Regulators1
3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch
Dual 800mA Low Quiescent Current 2.25MHz High Efficiency Synchronous Buck Regulator
Dual 3A Low Quiescent Current High Efficiency Synchronous Buck Regulator
Dual 3A Low Quiescent Current High Efficiency Synchronous Buck Regulator
More
Next Steps
Evaluation Tools
Reference designs, evaluation, and demo boards are available to simplify and speed the development process.
Search for Devices
View product information using our custom search and cross reference tools.
Video Center
Get the latest design tips, see new products in action, and more from our video library.