High performance and specialized timing along with a broad portfolio of power products addresses the needs of modern enterprise server systems.

With demanding power and performance requirements, modern servers are placing increasingly difficult demands on power and timing solutions. The combination of high performance and specialized timing along with a broad portfolio of power products addresses the needs of these systems.

Timing Key Features:

  • Jitter margin offers lower bit error rates today, and future-proofs designs to meet PCIe Gen4 and PCIe Gen5 tomorrow
  • Jitter margin allows longer traces before approaching jitter limits, which eases board routing
  • Available integrated terminations saves up to 130mm2 of area
  • Patented low-power HCSL output structures cut power consumption up to 50%
System Block Diagram

Enterprise Server

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions