RL78/G1D Intelligent Bluetooth® Smart MCU Solution Kit

RL78/G1D family

Part number: YRLI1D-BLE-SOL

Features and benefits:

  • Activity module loaded with sensors to enable a variety of applications
    • Qi wireless charger
    • Fuel gauge
    • Ambient light sensor
    • Pressure Sensor
    • Humidity Sensor
    • Temperature Sensor
    • Vibrate motor
    • 9-axis motion sensor
    • Coin cell battery
    • USB charging
  • Exercises RL78/G1D in modem and embedded mode
  • Leverage the power of Renesas Synergy™ SSP
    • Access to VSA algorithms
  • Sleek mobile apps
  • Ready for development out of the box

Contents:

  • Fully certified (FCC, IC, CE, MIC, KC) PMOD/PCB Module
  • USB Dongle
  • Target Board
  • Activity Module
  • Renesas Synergy™ S3 Series Target Board
  • E1 to PMOD Adapter Board
  • E1 debugger for software debugging & Flash programming
  • Apple® iOS & Google® Android™ Apps
  • CD ROM containing sample code, mobile apps, e2studio IDE & evaluation copy of Renesas RL compiler, design files, user guide and application notes.
RL78/G1D Family kit

Contents:

  • Renesas Synergy™ S3 Target Board
  • Activity Module
  • HRM/SpO2 module
  • BGM module
  • BPM module
  • FCC, IC, CE, MIC and KC certified RL78/G1D based BLE PMOD module

Partner

Xaplos

Highlights:

  • Fully functional Health Care kit on Renesas Synergy™ Platform
  • Algorithms available on Renesas Synergy™ Gallery
  • iOS and Android apps to demonstrate real life user experience
  • Form factor design which can be used as reference design

Renesas Synergy™ Kits

Renesas Synergy™ Kits come loaded with the RL78/G1D Bluetooth Smart MCU or Alpwise + EM Micro Bluetooth Smart solution. These kits also have the option of interfacing with third-party Bluetooth solutions. Please refer to the Renesas Synergy Explorer page for further details on the kits.

RL78/G14 Bluetooth Smart Kit

RL78/G14 Bluetooth Smart Kit

ALPW-BLEPMOD103 with EM Micro Radio module EM9301 + RL78 or RX MCU

Features and benefits:

  • Flexibility & Scalability with MCU
    • Solution designed for litra-low power RX100 (0.72µA*) and RL78 (0.49µA*) MCU families
    • Scalable (up to 512KB) FLASH as compared to limited single-chip offerings
  • Easily Enable Bluetooth Smart
    • Choice of MCU with the right peripherals for your application
    • Low power MCU-less Bluetooth Smart Radio EM9301 from EM Micro
    • Easy interface via SPI/UART to RX/RL MCU
    • Bluetooth Certified Radio & Stack
  • Rapid Development Tools
    • Software Development Environment from Alpwise enables rapid development & easy customization
    • Stack & profiles run on Renesas MCU
    • Memory-efficient Stack size: 25KB FLASH/2.1KB SRAM (typ. sensor build)
    • Library of 15+ profiles and growing
    • Bluetooth Certified Stack

Partners

em MicroelectronicAlpwise Wireless Solutions

* Bluetooth and the Bluetooth Smart logo are registered trademarks of Bluetooth SIG, Inc. (USA) and are being used by Renesas Electronics under license.

Related Resources

Mobile Apps

iTunes

Google Play