Overview

Renesas has a broad lineup of MCU products suitable for microwave ovens. These include RL78 Family of microcontrollers, which are built around a high-performance CPU and integrate A/D converters to handle a variety of sensor inputs, Built-in Data Flash instead of EEPROM and Timers which has pulse input function and PWM (Pulse Width Modulation) function.

Microwave Oven (Low-End)

System Block Diagram

System Block Diagram

Recommended Products
Block Semiconductor Device Recommended Product Name Features, etc.
System control MCU RL78 Family Low power consumption
HMI MCU RX130 Group 32-bit microcontroller with Cpacitive Touch Sensor Unit
Power device TRIAC BCR1AM-12A
BCR08AM-14A
BCR08DS-14A
Compartment lamp
Power supply IC for power supply μPC1093, μPC1943/1944 Shunt regulator
PFC power supply PFC IC R2A20114B Continuous conduction mode interleaving
R2A20112A Critical conduction mode interleaving
MCU peripheral Op-amp READ2302GSP Full range Input/output , High slew rate
Sensor output amplification, detection Op-amp READ2302GSP Full range Input/output , High slew rate
μPC4742, μPC4744 High slew rate
TRIAC control Photocoupler (standard) PS23xx Series
PS27xx Series
PS28xx Series
High isolation voltage (5kVr.m.s.), 4p-LSOP, Ta=115°C
High isolation voltage (3.75kVr.m.s.), 4p-SOP, Ta=110°C
High isolation voltage (2.5kVr.m.s.), 4p-SSOP, Ta=110°C
Related Software
Related Boards
Name Part No.
R2A20112A evaluation board * -
R2A20114B evaluation board * -

*:Please contact your sales representative or contact us directly.