The Synergy S7 microcontroller and FS2012 flow sensor, together, control the speed of motors for better flow accuracy, provide closed-loop feedback with the air flow sensor to determine motor failure, and have a built-in LCD controller for expanded system features. This combination is ideal for CPAP and high speed fluid flow control systems. Power and timing devices are available to complete the solution.

Key Features:

  • MEMS solid-state gas flow sensor
  • High speed acceleration and deceleration
  • LCD driver
  • Up to 640KB SRAM
  • Cloud connectivity via GPRS/3G
System Block Diagram

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions