Blood Pressure Monitor
Overview
Renesas proposes a suitable solution for blood pressure monitoring by the high precision analog and software technology. In particular, RL78/H1D series have on-chip high-precision analog front end, LCD controller and PWM timer that are ideal for blood pressure measurement. They achieve pressure monitoring system with simply connected pressure sensor, cuff, pump, valve, LCD panel.
System Block Diagram
Recommended Products
Block | Semiconductor Device | Recommended Products | Features, etc. |
---|---|---|---|
Main controller +sensor | Bio-sensing Front End MCU | RL78/H1D | 24-bit sigma-delta A/D,10-bit SAR A/D, 12-bit D/A, 8-bit D/A, Op-Amp for continuous current supply, Op-Amp for general purpose, LCD Control Driver |
Main controller | MCU | RL78/L1x Series | 24MHz operation, 16-bit MCU, low power consumption, on-chip LCD controller/driver |
Communication | BLE MCU | RL78/G1D | Bluetooth v4.1 Specification (Single mode) Low Power RF (Tx=4.3 mA, Rx=3.5 mA with DC/DC ) |
Sensor | Analog front end | Smart Analog IC300 | Low voltage configurable amplifier Configurable amplifier: 3 channels Operating voltage: 2.2 to 3.6 V (low-voltage product) |
Smart Analog IC500 | Configurable amplifier Configurable amplifier: 3 channels Operating voltage: 3.0 to 5.5 V |
Related Application Notes/Sample Code
Related Software
Name | Document No. |
---|---|
M3S-S2-Tiny sound playback system * | - |
*: Please contact your sales representative or contact us directly.
Related Boards