Microcontroller
Product Name Lineuo
(Flash Memory Size)
Applications Features Evaluation Board User's
Manual
RL78/I1A 20pin – 38pin
( 32KB – 64KB )
DALI communication equipment
Digital power supply
PFC control function
DC/DC control function
DALI function
125℃ support
EZ-0012
QB-R5F107DE-TB
TCM-RL78I1A
TPW-RL78I1A
RL78/G10 10pin – 16pin
( 1KB – 4KB )
System control Small pin count
Small outline
Low power consumption
QB-R5F10Y16-TB
YCB17RL78G10QS0510
AE-R5F10Y16ASP
RL78/G11 10pin – 25 pin
( 16KB )
Digital power supply
Sensor equipment
PFC control function
DC/DC control function
PGA
Ultra low power consumption
YQB-R5F1057A-TB
YRPBRL78G11
RL78/G12 20pin – 30pin
( 2KB – 16KB )
System control Small pin count
Small outline
Low power consumption
QB-R5F1026A-TB
HSB78G12-20-WS
RL78/I1D 20pin – 48pin
( 8KB – 32KB )
Sensor equipment Ultra low power consumption
Op amp
Comparator
RTE5117GC0TGB00000R
YCB16RL78I1D001B
RL78/G13 20pin – 128pin
( 16KB – 512KB )
System control Wide lineup
Low power consumption
QB-R5F100LE-TB
GR-KURUMI
AE_R5F100LGAFB
Synergy S128 32pin – 64pin
( 256KB )
DALI equipment
Digital power supply
System control
High resolution PWM
DALI function
YSDKS128E10
RX65N 64pin – 177pin
( 512KB – 2048KB )
Lighting router Security
Connectivity
HMI
RX65N Cloud Kit
Sensors
Type Product Name Package Features Evaluation Board User's Manual
Color Sensor ISL29125 6 Ld ODFN (1.65x1.65x0.70mm) RGB color sensor
Small Package
Low power consumption
I2C interface
ISL29125EVAL1Z
Illumination Sensor ISL29035 6 Ld ODFN (1.50x1.60x0.75mm) Wide dynamic range
Small pin count
Small form factor package
Low power consumption
ISL29035EVAL1Z
Driver IC
Product Name
Package PFC Function Protect Function Dimmer Datasheet Application Notes
R2A20134 SOP8 Built-in UVLO,OVP      
R2A20134A SOP8 Built-in UVLO, OVP,
OCP, TSD
     
R2A20135 SOP8 Built-in UVLO Built-in  
  • UVLO:Under Voltage Lock Out
  • OVP:Over Voltage Protection
  • OCP:Over Current Protection
  • TSD:Thermal Shutdown