Overview

The communication evaluation environment is a reference solution for developing communication-compatible dimmers (communication masters, DALI switches, sensors), etc. It can also be used to evaluate communication with lamps (DALI, DMX512, infrared communication). Click on each board for detailed information on the board

  Lighting
Communication
Master
Evaluation Board
(TCM-RL78/I1A)
Synergy S128
DALI-2
Solution
Board *
RL78/I1A
DALI-2
Solution
Board *
RX65N Cloud kit +
DALI-2 Option Board
Power supply voltage DC5V 8 to 24V 8 to 24V 5V
LED control method - PWM chopper - -
Output (max.) - 2A@20V - -
Dimmer interface DALI/DMX512/IR DALI 0-10V, DALI DALI
Automatic Software Generation Tool Supported - - -
Unit size (W × D × H) 120mm x 120mm 55 x 86mm 50 x 86mm 160 x 240 x 42.5mm
*included option board size

*: Contact our sales department for board details

DALI, DMX512 master control GUI for communication evaluation

GUIs for DALI and DMX512 are available as communication evaluation masters. By combining with TCM-RL78I1A (manufactured by Tessera Technology), it can operate as a master. It can be used to evaluate lighting control by communication. The GUI can be downloaded free of charge from our website.

Communication Master Controller GUI

Communication Evaluation System

Applications

LED lighting and router / switch compatible with DALI communication.
Download software link