Download (D6003977)

Issue Date : Oct.11.19

Category : Application Examples

Wi-Fi Framework on PE-HMI1



Applicable Products

Renesas Synergy™


Comments

Application Notes (r12an0034eu0105-synergy-pe-hmi1-wifi.pdf) and Sample Program (Project, ( e2 studio / GNUARM-NONE ),( IAR EW for Synergy )) are included.
Related function: Application Example, Other Communication Function, Connectivity





Download

Product Name File Name File Size Download Link
Wi-Fi Framework on PE-HMI1 r12an0034eu0105-synergy-pe-hmi1-wifi.zip 3.83 MByte