Download (D6003969)

Issue Date : Oct.01.19

Category : Application Examples, Serial Interface

UART HAL Module Guide



Applicable Products

Renesas Synergy™


Comments

Application Notes (r11an0085eu0103-synergy-sci-uart-hal-mod-guide.pdf) and Sample Program (Project, ( e2 studio / GNUARM-NONE ),( IAR EW for Synergy )) are included.
Related function: Application Example, Serial Interface (Clock Sync./Clock Async.), Connectivity





Download

Product Name File Name File Size Download Link
UART HAL Module Guide r11an0085eu0103-synergy-sci-uart-hal-mod-guide.zip 3.02 MByte