Download (D6002531)

Issue Date : Jun.08.18

Category : Application Examples

USBX™ Host Class CDC-ACM Module Guide - Application Project



Applicable Products

S7G2
S5D9
S3A7
Renesas Synergy™ Tools & Kits
Renesas Synergy™ Development Kit DK-S7G2
Renesas Synergy™ Starter Kit SK-S7G2
Renesas Synergy™ Development Kit DK-S3A7
Renesas Synergy™ Promotional Kit PK-S5D9
Renesas Synergy™ PE-HMI1 Product Example


Comments

Application Notes (r11an0234eu0101-synergy-usbx-host-class-cdc-acm-mod-guide.pdf) and Sample Program (Project, ( e2 studio / GNUARM-NONE ),( IAR EW for Synergy )) are included.
Related function: Application Example, USB, Connectivity

Download

Product Name File Name File Size Download Link
USBX™ Host Class CDC-ACM Module Guide - Application Project an-r11an0234eu0101-synergy-usbx-host-class-cdc-acm-mod-guide.zip 3.04 MByte