Download (D6000276)

Issue Date : Sep.29.16

Category : Oscillator Characteristics

RL78/G1E Oscillation circuit characteristics

Comment


The resonators for which the operation is verified and their oscillator constants are shown below.


This resonator supports operation at up to 85°C, Contact crystal oscillator manufacturers with regard to products supporting operation at up to 105°C.

When using this resonator, for details about the matching, contact to each oscillator manufacturer.


Main Oscillator (X1 oscillation)

Download

Product Name File Name File Size Download Link
RL78/G1E Oscillation circuit characteristics rl78g1e_oscillation_parameters_E.pdf 79.93 KByte