Download (D6000183)

Issue Date : Sep.20.18

Category : Oscillator Characteristics

RL78/L13 Oscillation circuit characteristics

Comment


The resonators for which the operation is verified and their oscillator constants are shown below.


This resonator supports operation at up to 85°C, Contact crystal oscillator manufacturers with regard to products supporting operation at up to 105°C.

When using this resonator, for details about the matching, contact to each oscillator manufacturer.


Main Oscillator (X1 oscillation)

32.768kHz Oscillator (XT1 oscillation)

Download

Product Name File Name File Size Download Link
RL78/L13 Oscillation circuit characteristics rl78l13-oscillation-parameters-e-v2.pdf 87.26 KByte