Download (D3017727)

Issue Date : Mar.18.16

Category : Other Sample Codes

Board Support Package for Capacitive Touch Evaluation System for RX130


Applicable Products

RX130
Capacitive Touch Evaluation System for RX130



Comments



This package is included documentation, circuit diagram, pattern diagram, bill of material list, firmware for demonstration and Workbench6

Download

Product Name File Name File Size Download Link
Board Support Package for Capacitive Touch Evaluation System for RX130 RSSK_RX130_touch_suport_package_en.zip 201.61 MByte