The E100 is an in-circuit emulator equipped with full bus trace. The product requires only the replacement of MCU unit and optional products for accommodating different MCUs, thus eliminating the need for purchasing another emulator or emulator software for each field of application. With its superb versatility, you can now configure a debugging environment for a wide array of MCUs at a minimum cost without compromising the evaluation accuracy and operation efficiency.
More fully featured than its preceding models, the E100 emulator exhibits a wide range of new and enhanced functions including 4M trace, improved filtering, real-time profiling and detection of stack access violation.
Note that the emulator software is bundled in the MCU unit (Sold Separately).
Details of upgrade(See Tool News)
|
|
|
---|---|---|
Type | Title | Date |
Upgrade - IDE | ZIP 14.57 MB 日本語 | |
Upgrade - IDE | ZIP 66.81 MB 日本語 | |
Upgrade - IDE | ZIP 2.38 MB 日本語 | |
Upgrade - Programmer | ZIP 730 KB 日本語 | |
4 items
|
Drag & Drop Settings
Events can be automatically set using Drag & Drop from other windows.
Trace Mode Settings
Graphic display of conditions provides clear image of entire setting, enabling intuitive operations
New Trace Mode Added
Repeat mode is a new feature added to the existing modes. It can quickly detect problems that occur during repeated process.
Easier Display of Trace Results
Function execution history shows function/task call relationship (call source/ call destination) and enables the user to quickly grasp overall program flow.
Item | Description |
---|---|
MCUs Supported |
|
Maximum operating clock frequency | 133MHz |
Software break | 4096 points |
Hardware break | Max.16 points (Execution address/Bus detection/Interrupt/External trigger signal Note1) |
Hardware break condition |
|
Exception event detection | Access protect
|
Real-time trace |
|
Real-time RAM monitor |
|
Execution time measurement |
|
Real-time Profile Note3 | Accumulated time of execution and frequency of calling can be measured for up to 8K functions at the specified segments (128 bytes x 8 blocks). |
Coverage Note3, Note4 |
|
External Trigger Input / Event Output Note1 | 32 signals (Input level : CMOS or TTL, Output level : CMOS) The upper 16 bits are used exclusively for input , whereas the remaining 16 bits can be switched between input and output. |
PC Interface | USB2.0 high-speed |
Connection to the user system Note5 | Via MCU unit (optional) |
AC supply voltage for emulator unit | Supply power from a separately purchased AC adapter. For recommended specifications of the AC adapter, see the user’s manuals for the individual MCU units. |
Emulator Main Unit Size (mm) | 73(W) x 184(D) x 132(H) |
Conformance with overseas standards | European Standards: EN 55022 Class A, EN 55024 US FCC Standard: FCC part 15 Class A |
Notes:
Note
MCU package | System Configuration | |
---|---|---|
144-pin 0.5mm-pitch LQFP PLQP0144KA-A Usage examples |
E100 main unit | R0E001000EMU00 |
MCU Unit (Required) | R0E556100MCU00 | |
Converter Board (Required) | R0E556100CFK00 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
48-pin 0.5mm-pitch LQFP PLQP0048KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E521500MCU00 | |
Converter Board (Required) | R0E53054ECFK60 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
64-pin 0.5mm-pitch LQFP PLQP0064KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E521500MCU00 | |
Converter Board (Required) | R0E53036ACFK40 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
80-pin 0.5mm-pitch LQFP PLQP0080KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E521300MCU00 | |
Converter Board (Required) | R0E53038ACFK30 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
64-pin 0.5mm-pitch LQFP PLQP0064KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E521300MCU00 | |
Converter Board (Required) | R0E53036ACFK40 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
52-pin 0.65mm-pitch LQFP PLQP0052JA-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E521300MCU00 | |
Converter Board (Required) | R0E53035ACFJ50 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
48-pin 0.5mm-pitch LQFP PLQP0048KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E521300MCU00 | |
Converter Board (Required) | R0E53034ECFK60 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
32-pin 0.8mm-pitch LQFP PLQP0032GB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E521300MCU00 | |
Converter Board (Required) | R0E53033ACFG90 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
20-pin 0.65mm-pitch LSSOP PLSP0020JB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E521300MCU00 | |
Converter Board (Required) | R0E53032ACSJC0 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
64-pin 0.8mm-pitch LQFP PLQP0064GA-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E521300MCU00 | |
Converter Board (Required) | R0E53036ACFG40 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
48-pin 0.5mm-pitch LQFP PLQP0048KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E521300MCU00 | |
Converter Board (Required) | R0E53034ACFK60 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
32-pin 0.8mm-pitch LQFP PLQP0032GB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E521300MCU00 | |
Converter Board (Required) | R0E53033GCFG90 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
20-pin 0.65mm-pitch LSSOP PLSP0020JB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E521300MCU00 | |
Converter Board (Required) | R0E53032GCSJC0 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
100-pin 0.65mm-pitch QFP PRQP0100JD-B Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E530640MCU00 | |
Converter Board (Required) | R0E0100TNPFJ00 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
100-pin 0.5mm-pitch LQFP PLQP0100KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E530640MCU00 | |
Converter Board (Required) | R0E0100TNPFK00 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
100-pin 0.65mm-pitch QFP PRQP0100JD-B Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E530650MCU00 | |
Converter Board (Required) | R0E0100TNPFJ00 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
100-pin 0.5mm pitch LQFP PLQP0100KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E530650MCU00 | |
Converter Board (Required) | R0E0100TNPFK00 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
128-pin 0.5mm-pitch LQFP PLQP0128KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E530650MCU00 | |
Converter Board (Required) | R0E530650CFK10 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
100-pin 0.5mm-pitch LQFP PLQP0100KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E535M00MCU00 | |
Converter Board (Required) | R0E0100TNPFK00 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
80-pin 0.5mm-pitch LQFP PLQP0080KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E535M00MCU00 | |
Converter Board (Required) | R0E535M00CFK30 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
64-pin 0.5mm-pitch LQFP PLQP0064KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E535M00MCU00 | |
Converter Board (Required) | R0E535M00CFK40 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
100-pin 0.5mm-pitch LQFP PLQP0100KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E417250MCU00 (Discontinued product) | |
Converter Board (Required) | R0E0100TNPFK00 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
80-pin 0.65mm-pitch LQFP PLQP0080JA-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E420000MCU00 | |
Converter Board (Required) | R0E420000CFJ30 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
64-pin 0.5mm-pitch LQFP PLQP0064KB-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E420000MCU00 | |
Converter Board (Required) | R0E420000CFK40 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
64-pin 0.8mm-pitch LQFP PLQP0064GA-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E420000MCU00 | |
Converter Board (Required) | R0E420000CFG40 (Discontinued product) | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
120-pin 0.4mm-pitch PLQP0120LA-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E424270MCU00 | |
Converter Board (Required) | R0E424270CFLE0 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) | |
120-pin 0.5mm-pitch PLQP0120KA-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E424270MCU00 | |
Converter Board (Required) | R0E424270CFKE0 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
144-pin 0.5mm-pitch PLQP0144KA-A Usage examples |
E100 | R0E001000EMU00 |
MCU Unit (Required) | R0E424270MCU00 | |
Converter Board (Required) | R0E0144TNPFK00 | |
Extension Flexible Cable Note1 | R0E001000FLX00 | |
External Trigger Cable Note2 | R0E001000EXT00 | |
MCU Signal Measurement Board Note3 | R0E001000ACB00 (Discontinued product) |
Notes:
MCU package | System Configuration | |
---|---|---|
IC Card | E100 | R0E001000EMU00 |
MCU Unit (Required) | R0ESRS400MCU00 |