Renesas Lab on the Cloud "RX Family DSP Solution" has been newly released. A DSP demo system installed in a remote lab can be operated online.
Using the DSP library, Digital Signal Processing such as FIR, IIR filters and FFT can be performed easily on RX Family MCUs. RX Family MCUs support DSP instructions that execute Multiply-and-accumulate operation etc. necessary for Digital Signal Processing at high speed.
Version | Description of Revision | Download | |
---|---|---|---|
V.5.0 | For RX Family MCU products (Getting Started with the RX Family of 32-Bit Microcontrollers - Applications) Supported MCUs: All RX Family MCUs [Upgrade to version] RX Family RX DSP Library Version 5.0 (PDF | English, 日本語) |
CC-RX / e2 studio / CS+ | RX Family RX DSP Library Version 5.0 Rev.1.00 - Sample Code (ZIP | English, 日本語) |
|
|
|
---|---|---|
Type | Title | Date |
Tool News - Release | PDF 114 KB 日本語 | |
Application Note | PDF 923 KB 日本語 | |
2 items
|
Directly input analog signal to RX231 and perform FFT in real time.
Blog Post | Aug 25, 2023 | ||
Blog Post | Jun 17, 2022 |
<intype> | <outtype> |
---|---|
ci16 | ci16 or ci32 |
ci32 | ci32 |
cf32 | cf32 |
ci16: complex data type of integer 16-bit data | ci32: complex data type of integer 32-bit data
Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.
The RX family is suitable for applications requiring digital signal processing. This solution performs analog signal input, IIR filter, FFT, and HMI processing with a single microcontroller.