Product Status: Mass Production
OVERVIEW
The ISL1209 device is a low power real time clock with Event Detect function, timing and crystal compensation, clock/calendar, power fail indicator, periodic or polled alarm, intelligent battery backup switching and battery-backed user SRAM.
KEY FEATURES
- Real Time Clock/Calendar
- Tracks Time in Hours, Minutes, and Seconds
- Day of the Week, Day, Month, and Year
- Security and Event Functions
- Tamper detection with Time Stamp
- Event Detection During Battery Packed or Normal Modes
- Selectable Event Input Sampling Rates Allows Low Power Operation
- Selectable Glitch Filter on Event Input Monitor
- 15 Selectable Frequency Outputs
- Single Alarm
- Settable to the Second, Minute, Hour, Day of the Week, Day, or Month
- Single Event or Pulse Interrupt Mode
- Automatic Backup to Battery or Super Cap
- Power Failure Detection
- On-Chip Oscillator Compensation
- 2 Bytes Battery-Backed User SRAM
- I2C Interface
- 400kHz Data Transfer Rate
- 400nA Battery Supply Current
- Small Package
- 10 Ld MSOP
BLOCK DIAGRAM

PARAMETRICS
Parameters
ISL1209
Basic Information
Production Status
Mass Production
Supply Voltage Vcc (Min) (V)
2.7
Supply Voltage Vcc (Max) (V)
5.5
VBAT (min)
1.8 V
VBAT (max)
5.5 V
IBAT (nA)
400
Alarms
1
Crystal Frequency Trimming
Yes
Selectable Frequency Output
15
CPU Supervisory Function POR
No
CPU Supervisory Function Watchdog Timer
No
Battery Seal
Yes
Battery Backup
Yes
VTRIP for POR
Yes
IRQ_Bar
IRQ_bar/FOUT
FOUT
IRQ_bar/FOUT
RESET_bar
No
Oscillator Compensation (ppm)
-94 to +140
SRAM
2 Bytes
Other Functions
Event Detect
Memory Type
RAM
Bus/Output Interface
I2C
Time Keeping Current
1.2 µA
IRQ Pin
Yes
Freq. Out Pin
Yes
Timer
No
Tamper Detect
Yes
Reset
No
Qualification Level
Standard
Battery Voltage Range (V)
1.8 to 5.5
Supply Voltage Vcc Range (V)
2.7 to 5.5
Can Sample
YES
Temperature Range
-40 to +85