Graphically visualize, optimize, and debug real-time system events to better understand application behavior.

Details

TraceX® is a host-based graphical analysis tool from Express Logic, Inc. that allows developers to visualize real-time system events. It provides detailed execution information, including event timing, task execution profiles, and performance statistics, enabling users to detect bugs and identify performance bottlenecks. In addition, TraceX® provides visibility into system events that are not typically shown in standard debugging tools, such as interrupts and context switches.

TraceX® is fully integrated with ThreadX® and allows users to view detailed thread status information. It also enables users to track thread behaviors, such as thread suspensions, resumptions, preemptions, priority inversions, and timeouts. Developers can utilize this information to enhance application performance and to debug real-time issues.

Copyright Disclaimer

©2002-2010 by Express Logic, Inc.

/en/products/synergy/software/tools/tracex/jcr:content/gallerydownload
/en/products/synergy/software/tools/tracex
/en/products/synergy/software/tools/tracex/jcr:content/allversionsection