Grape Systems Inc.

Categories: Communication , Cloud Connection

Allows porting of µITRON-based applications to the ThreadX® RTOS for the Synergy Platform.

Details

Enables ThreadX® to be used as a µITRON 4.0 compliant RTOS. It calls ThreadX® APIs and allows applications to reuse µITRON assets with Synergy MCUs and make direct ThreadX® service calls.

 

Ideal for applications such as kiosk machines, fire alarm panels, point-of-sale (POS) systems, printers, medical equipment, and various consumer electronics.

 

IAR Diagram

Copyright Disclaimer

(C)Copyright Grape Systems Inc., 2016, All Rights Reserved.

/en/products/synergy/software/add-ons/threadx-wrapper/jcr:content/gallerydownload
/en/products/synergy/software/add-ons/threadx-wrapper
/en/products/synergy/software/add-ons/threadx-wrapper/jcr:content/allversionsection