R7FS7G27G2A01CBG

R7FS7G27G2A01CBG

Product Spec

Basic Information
Production Status
Mass Production
PLP
-
Family
Series
Group
S7G2
CPU
M4
Max. Freq (MHz)
240
Code Flash (KB)
3072
Data Flash (KB)
64
SRAM (KB)
640
Pin Count
176
I/O Count
126
Operating Voltage Range (V)
2.7 - 3.6
Package Type
BGA
Operating Temperature Range (degC)
-40 to 85
External Memory Bus
YES
External Memory Bus (bit)
16/8
General PWM Timer 32-Bit Enhanced High Resolution (ch)
4
General PWM Timer 32-Bit Enhanced (ch)
4
General PWM Timer 32-Bit (ch)
6
General PWM Timer 16-Bit (ch)
0
Asynchronous General purpose Timer (ch)
2
Watchdog Timer
1
Independent Watchdog Timer
1
DMA Controller (ch)
8
Data Transfer Controller
1
RTC
1
14-Bit A/D Converter (unit)
0
12-Bit A/D Converter (unit)
2
12-Bit A/D Converter (ch)
21
12-Bit D/A Converter (ch)
2
High-Speed Analog Comparator (ch)
6
Low-Power Analog Comparator (ch)
0
PGA (ch)
6
OPAMP (ch)
0
Temperature Sensor (ch)
1
Ethernet DMA Controller
YES
Ethernet MAC Controller (port)
2
Ethernet PTP Controller
YES
USBHS
YES
USBFS
YES
CAN (ch)
2
SD/MMC Host Interface
YES
SD/MMC Host Interface (ch)
2
Serial Communi- cation Interface (ch)
10
IrDA
1
QSPI
YES
SPI (ch)
2
I2C (ch)
3
Serial Sound Interface
YES
Serial Sound Interface (ch)
2
Graphics LCD Controller
YES
Segment LCD Controller
No
Parallel Data Capture Unit
YES
Capacitive Touch Sensing Unit (ch)
12
Safety
Yes
ECC SRAM
No (DED + Parity)
Security and Encryption
YES
Security and Encryption (Remarks)
128-bit Unique ID
TRNG
AES(128/192/256)
3DES/ARC4
RSA/DSA
SHA1/SHA224/SHA256
GHASH
-
-
Package
Ordering Part Name
R7FS7G27G2A01CBG#AC0
Renesas code
PLBG0176GE-A
Previous code
176FHS-A
JEITA code
P-LFBGA176-13x13-0.8
Name
LFBGA
Terminal count
176
Terminal pitch (mm)
0.8 mm
Dimensions (mm)
13x13
Mass (g) [TYP,]
0.45
Mounting height (mm)[MAX]
1.4
Drawing Link
Packing
Tray
Terminal material - Base
Sn-Ag-Cu
/eu/en/products/synergy/hardware/microcontrollers/s7-series/s7g2-group/r7fs7g27g2a01cbg.html
/en/products/synergy/hardware/microcontrollers/s7-series/s7g2-group/r7fs7g27g2a01cbg/jcr:content/information

BUY

Distributor
Stock