R7FS5D37A3A01CNB

R7FS5D37A3A01CNB

Product Spec

Basic Information
Production Status
Mass Production
PLP
-
Family
Series
Group
S5D3
CPU
M4
Max. Freq (MHz)
120
Code Flash (KB)
512
Data Flash (KB)
8
SRAM (KB)
256
Pin Count
64
I/O Count
40
Operating Voltage Range (V)
2.7 - 3.6
Package Type
QFN
Operating Temperature Range (degC)
-40 to 105
General PWM Timer 32-Bit Enhanced High Resolution (ch)
4
General PWM Timer 32-Bit Enhanced (ch)
3
General PWM Timer 32-Bit (ch)
4
General PWM Timer 16-Bit (ch)
0
Asynchronous General purpose Timer (ch)
2
Watchdog Timer
1
Independent Watchdog Timer
1
DMA Controller (ch)
8
Data Transfer Controller
1
RTC
1
14-Bit A/D Converter (unit)
0
12-Bit A/D Converter (unit)
2
12-Bit A/D Converter (ch)
10
12-Bit D/A Converter (ch)
2
High-Speed Analog Comparator (ch)
6
Low-Power Analog Comparator (ch)
0
PGA (ch)
6
OPAMP (ch)
0
Temperature Sensor (ch)
1
Ethernet MAC Controller (port)
0
USBFS
YES
CAN (ch)
2
SD/MMC Host Interface (ch)
0
Serial Communi- cation Interface (ch)
7
IrDA
1
QSPI
YES
SPI (ch)
2
I2C (ch)
2
Serial Sound Interface (ch)
0
Segment LCD Controller
No
Capacitive Touch Sensing Unit (ch)
7
Safety
Yes
ECC SRAM
Yes
Security and Encryption
YES
Security and Encryption (Remarks)
128-bit Unique ID
TRNG
AES(128/192/256)
3DES/ARC4
RSA/DSA/ECC
SHA1/SHA224/SHA256/MD5
GHASH
Package
Ordering Part Name
R7FS5D37A3A01CNB#AC0
Renesas code
PWQN0064LA-A
Previous code
P64K8-40-9B5-3
JEDEC code
P-HWQFN64-8x8-0.40
Name
HWQFN
Terminal count
64
Terminal pitch (mm)
0.4 mm
Dimensions (mm)
8x8
Mass (g) [TYP,]
0.16
Mounting height (mm)[MAX]
0.8
Drawing Link
Mount pad
Remarks
Exposed die pad type
Packing
Tray
Terminal material - Base
Cu alloy
Terminal material - Surface
Ni/Pd/Au
/eu/en/products/synergy/hardware/microcontrollers/s5-series/s5d3-group/r7fs5d37a3a01cnb.html
/en/products/synergy/hardware/microcontrollers/s5-series/s5d3-group/r7fs5d37a3a01cnb/jcr:content/information

BUY

Distributor
Stock