R7FS3A17C3A01CFP

R7FS3A17C3A01CFP

Product Spec

Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Family
Series
Group
S3A1
CPU
M4
Max. Freq (MHz)
48
Code Flash (KB)
1024
Data Flash (KB)
8
SRAM (KB)
192
Pin Count
100
I/O Count
84
Operating Voltage Range (V)
1.6 - 5.5
Package Type
LQFP
Operating Temperature Range (degC)
-40 to 105
External Memory Bus
YES
External Memory Bus (bit)
8
General PWM Timer 32-Bit Enhanced High Resolution (ch)
0
General PWM Timer 32-Bit Enhanced (ch)
0
General PWM Timer 32-Bit (ch)
4
General PWM Timer 16-Bit (ch)
6
Asynchronous General purpose Timer (ch)
2
Watchdog Timer
1
Independent Watchdog Timer
1
DMA Controller (ch)
4
Data Transfer Controller
1
RTC
1
14-Bit A/D Converter (unit)
1
14-Bit A/D Converter (ch)
25
12-Bit A/D Converter (unit)
0
12-Bit D/A Converter (ch)
1
8-Bit D/A Converter (ch)
2
High-Speed Analog Comparator (ch)
0
Low-Power Analog Comparator (ch)
2
PGA (ch)
0
OPAMP (ch)
4
Temperature Sensor (ch)
1
Ethernet MAC Controller (port)
0
USBFS
YES
CAN (ch)
1
SD/MMC Host Interface
YES
SD/MMC Host Interface (ch)
1
Serial Communi- cation Interface (ch)
6
IrDA
0
QSPI
YES
SPI (ch)
2
I2C (ch)
2
Serial Sound Interface
YES
Serial Sound Interface (ch)
1
Segment LCD Controller
4 com x 38 seg or 8 com x 34 seg
Capacitive Touch Sensing Unit (ch)
27
Safety
Yes
ECC SRAM
Yes
Security and Encryption
YES
Security and Encryption (Remarks)
128-bit Unique ID
TRNG
AES(128/256)
GHASH
-
-
Package
Ordering Part Name
R7FS3A17C3A01CFP#AA0
Renesas code
PLQP0100KB-B
JEITA code
P-LFQFP100-14x14-0.50
Name
LFQFP
Terminal count
100
Terminal pitch (mm)
0.5 mm
Dimensions (mm)
14x14
Mass (g) [TYP,]
0.6
Mounting height (mm)[MAX]
1.7
Drawing Link
Mount pad
Packing
Tray
Terminal material - Base
Cu alloy
Terminal material - Surface
Sn
/eu/en/products/synergy/hardware/microcontrollers/s3-series/s3a1-group/r7fs3a17c3a01cfp.html
/en/products/synergy/hardware/microcontrollers/s3-series/s3a1-group/r7fs3a17c3a01cfp/jcr:content/information

BUY

Distributor
Stock