R7FS3A17C2A01CBJ

R7FS3A17C2A01CBJ

Product Spec

Basic Information
Production Status
Mass Production
PLP
-
Family
Series
Group
S3A1
CPU
M4
Max. Freq (MHz)
48
Code Flash (KB)
1024
Data Flash (KB)
8
SRAM (KB)
192
Pin Count
121
I/O Count
104
Operating Voltage Range (V)
1.6 - 5.5
Package Type
BGA
Operating Temperature Range (degC)
-40 to 85
External Memory Bus
YES
External Memory Bus (bit)
8
General PWM Timer 32-Bit Enhanced High Resolution (ch)
0
General PWM Timer 32-Bit Enhanced (ch)
0
General PWM Timer 32-Bit (ch)
4
General PWM Timer 16-Bit (ch)
6
Asynchronous General purpose Timer (ch)
2
Watchdog Timer
1
Independent Watchdog Timer
1
DMA Controller (ch)
4
Data Transfer Controller
1
RTC
1
14-Bit A/D Converter (unit)
1
14-Bit A/D Converter (ch)
26
12-Bit A/D Converter (unit)
0
12-Bit D/A Converter (ch)
1
8-Bit D/A Converter (ch)
2
High-Speed Analog Comparator (ch)
0
Low-Power Analog Comparator (ch)
2
PGA (ch)
0
OPAMP (ch)
4
Temperature Sensor (ch)
1
Ethernet MAC Controller (port)
0
USBFS
YES
CAN (ch)
1
SD/MMC Host Interface
YES
SD/MMC Host Interface (ch)
1
Serial Communi- cation Interface (ch)
6
IrDA
0
QSPI
YES
SPI (ch)
2
I2C (ch)
3
Serial Sound Interface
YES
Serial Sound Interface (ch)
1
Segment LCD Controller
4 com x 46 seg or 8 com x 42 seg
Capacitive Touch Sensing Unit (ch)
27
Safety
Yes
ECC SRAM
Yes
Security and Encryption
YES
Security and Encryption (Remarks)
128-bit Unique ID
TRNG
AES(128/256)
GHASH
-
-
Package
Ordering Part Name
R7FS3A17C2A01CBJ#AC0
Renesas code
PLBG0121JA-A
JEITA code
P-LFBGA121-8x8-0.65
Name
LFBGA
Terminal count
121
Terminal pitch (mm)
0.65 mm
Dimensions (mm)
8x8
Mass (g) [TYP,]
0.15
Mounting height (mm)[MAX]
1.31
Drawing Link
Mount pad
Remarks
B-FPBGA
Packing
Tray
Terminal material - Base
Sn-Ag-Cu
Terminal material - Surface
-
/eu/en/products/synergy/hardware/microcontrollers/s3-series/s3a1-group/r7fs3a17c2a01cbj.html
/en/products/synergy/hardware/microcontrollers/s3-series/s3a1-group/r7fs3a17c2a01cbj/jcr:content/information

BUY

Distributor
Stock