ISL84582

Low-Voltage, Single and Dual Supply, Differential 4 to 1 Multiplexer

Product Status: Mass Production

OVERVIEW

The Intersil ISL84582 device is made of precision, bi-directional, analog switches configured as a differential 4-Channel multiplexer/demultiplexer. It is designed to operate from a single +2V to +12V supply or from a ±2V to ±6V dual supplies. The device has an inhibit pin to simultaneously open all signal paths.

ON-resistance of 39Ω with a ±5V supply and 125Ω with a single +3.3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 0.02nA at +25°C or 0.2nA at
+85°C.

All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3.3V or +5V supply or dual ±5V supplies.

The ISL84582 is a differential 4-to-1 multiplexer device.

KEY FEATURES

  • Pb-Free (RoHS Compliant)
  • Fully Specified at 3.3V, 5V, ±5V, and 12V Supplies for 10% Tolerances
  • ON-resistance (rON), VS = ±4.5V 44Ω
  • ON-resistance (rON), VS = +3V 175Ω
  • rON Matching Between Channels, VS = ±5V <2Ω
  • Low Charge Injection, VS = ±5V 1pC (Max)
  • Single Supply Operation +2V to +12V
  • Dual Supply Operation ±2V to ±6V
  • Low Power Consumption (PD) <3µW
  • Fast Switching Action (VS = +5V)
  • tON 43ns
  • tOFF 20ns
  • Guaranteed Max Off-Leakage 2.5nA
  • Guaranteed Break-Before-Make
  • TTL, CMOS Compatible

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL84582
Basic Information
Production Status
Mass Production
# of Devices/ Channels
8
Switch or MUX
MUX
Configuration
2 x 4:1
Type of Switch
N/A
RDS (ON)
44 Ω
Leakage
0.02 nA
Source Cap (pf)
3
IS
1 µA
VCC (Single) (min) (V)
2
VCC (Single) (max) (V)
12
Qualification Level
Standard
TON (ns)
35
TOFF (ns)
22
Charge Injection (pC)
0.3
Drain Capacitance
18 pF
Dual Supply Voltage (Min)
±2 V
Dual Supply Voltage (Max)
±6 V
Supply Voltage Vcc Range (V)
+2 to +12, ±2 to ±6
Can Sample
YES
Temperature Range
-40 to +85

Action Needed