ISL84715

Ultra Low ON-Resistance, Low Voltage, Single Supply, SPST Analog Switches

Product Status: Mass Production

OVERVIEW

The Intersil ISL84715 and ISL84716 devices are low ON-resistance, low voltage, bidirectional, single pole/single throw (SPST) analog switches designed to operate from a single +1.65V to +3.6V supply. Targeted applications include battery powered equipment that benefit from low RON resistance, excellent RON flatness, and fast switching speeds (tON = 9ns, tOFF = 5ns). The digital logic input is 1.8V CMOS compatible when using a single +3V supply.

Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This family of parts may be used to switch in additional functionality while reducing ASIC design risk. The ISL8471X are offered in a 5 lead SC70 package, alleviating board space limitations.

The ISL84715 has one normally open (NO) switch and ISL84716 has one normally closed (NC) switch.

KEY FEATURES

  • Pb-Free (RoHS Compliant)
  • Drop in replacement for the MAX4715 and MAX4716
  • ON resistance (RON)
  • VCC = +2.7V: 0.26Ω
  • VCC = +1.8V: 0.45Ω
  • RON flatness (+2.7V Supply): 0.038Ω
  • Single supply operation: +1.65V to +3.6V
  • Fast switching action (+2.7V Supply)
  • tON: 9ns
  • tOFF: 5ns
  • ESD HBM rating: >4kV
  • 1.8V, CMOS logic compatible (+3V supply)
  • Available in 5 lead SC70 packaging

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL84715
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Switch or MUX
Switch
Configuration
NO
Type of Switch
SPST
RDS (ON)
0.26 Ω
Leakage
3 nA
Source Cap (pf)
68
IS
18 nA
VCC (Single) (min) (V)
1.65
VCC (Single) (max) (V)
3.6
Qualification Level
Standard
TON (ns)
9
TOFF (ns)
5
Charge Injection (pC)
70
Drain Capacitance
160 pF
Supply Voltage Vcc Range (V)
+1.65 to +3.6
Can Sample
YES
Temperature Range
-40 to +85

Action Needed