ISL54053

Ultra Low ON-Resistance, Low Voltage, Single Supply, SPDT Analog Switch

Product Status: Mass Production

OVERVIEW

The Intersil ISL54053 device is a low ON-resistance, low voltage, bidirectional, single pole/double throw (SPDT) analog switch designed to operate from a single +1.8V to +5.5V supply. Targeted applications include battery powered equipment which benefit from low rON (0.8Ω) and fast switching speeds (tON = 24ns, tOFF = 10ns). The digital logic input is 1.8V logic compatible when using a single +3.0V supply.

Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to "mux-in" additional functionality while reducing ASIC design risk. The ISL54053 is offered in the 6 Ld 1.2mmx1.0mmx0.5mm µTDFN and 6 Ld SOT-23 packages, alleviating board space limitations.

The ISL54053 is a committed SPDT that consists of one normally open (NO) and one normally closed (NC) switch. This configuration can also be used as a 2-to-1 multiplexer.

KEY FEATURES

  • Drop In replacement for the NLAS5123
  • ON-resistance (rON)
  • VCC = +5.0V: 0.8Ω
  • VCC = +3.0V: 1.1Ω
  • VCC = +1.8V: 2.3Ω
  • rON matching between channels: 0.004Ω
  • rON flatness (+4.5V supply): 0.25Ω
  • Single supply operation: +1.8V to +5.5V
  • Fast switching action (+4.5V supply)
  • tON: 24ns
  • tOFF: 10ns
  • Guaranteed break-before-make
  • ESD HBM rating: >6kV
  • 1.8V CMOS logic compatible (+3V supply)
  • Available in 6 Ld µTDFN and 6Ld SOT-23 Packages
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL54053
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
Switch or MUX
Switch/MUX
Configuration
MIX
Type of Switch
SPDT
RDS (ON)
0.86 Ω
Leakage
20 nA
Source Cap (pf)
16
IS
0.1 µA
VCC (Single) (min) (V)
1.85
VCC (Single) (max) (V)
5.5
Qualification Level
Standard
TON (ns)
24
TOFF (ns)
10
Charge Injection (pC)
26
Drain Capacitance
48 pF
Supply Voltage Vcc Range (V)
+1.85 to +5.5
Can Sample
YES
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password