Renesas' radiation tolerant ultra-low noise precision voltage references are ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.
Renesas' radiation tolerant ultra-low noise precision voltage references are ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
AN9867: End of Life Derating: A Necessity or Overkill | – | Application Note | 338 KB | |||
Other | ||||||
Intersil Space Products Brochure | – | Brochure | 3.14 MB | |||
Intersil Commercial Lab Services | – | Brochure | 364 KB |
Type | Date Sort ascending | |
---|---|---|
Radiation Tolerant Plastic-Package ICs | Page | Mar 20, 2020 |
Powering Small Satellite Constellations with Plastic ICs | Page | Mar 18, 2020 |
VOUT (V) | Temperature Coefficient (ppm/°C) | IS (mA) | VS (Min) (V) | VS (Max) (V) | LTD Stability (ppm) | Initial Accuracy (% Vout) (% Vout) | Output Noise (Typical) | Low Dose Rate (ELDRS) | SEL (MeV/mg/cm2) | ISOURCE (Max) (mA) | ISINK (Max) (mA) | Technology | Initial Accuracy (mV (±)) (mV (±)) | Supply Voltage Vs Range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Ultra Low Noise, 2.5V Precision Voltage Reference | 2.5 | 10 | 1.28 | 4 | 30 | 20 | 0.05 | 1.9 µVPP | 30 | 43 | 20 | 10 | Band-gap | 1.25 | 4-30 |
Ultra Low Noise, 5V Precision Voltage Reference | 5 | 10 | 1.33 | 7 | 30 | 20 | 0.05 | 4.2 µVPP | 30 | 43 | 20 | 10 | Band-gap | 2.5 | 7-30 |