Image
Renesas' radiation tolerant analog multiplexer (MUX) is fabricated using the proprietary P6 SOI process technology to provide excellent latch-up performance and is suitable for telemetry signal processing and down-hole drilling in harsh environments applications.
Channels per device (#) |
VCC (Single) (V) |
tAHL (Max) (ns) |
Switch Input Off Leakage (Max) (nA) |
Charge Injection (pC) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
Radiation Tolerant 5V 16-Channel Analog Multiplexer | 16 | 3 - 5.5 | 70 | 120 | 5 | 30 | 43 | 32 | TQFP |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 4.85 MB | |
White Paper | PDF 405 KB | |
Application Note | PDF 338 KB | |
3 items
|
Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.