Renesas' radiation tolerant analog multiplexer (MUX) is fabricated using the proprietary P6 SOI process technology to provide excellent latch-up performance and is suitable for telemetry signal processing and down-hole drilling in harsh environments applications.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
Powering Small Satellite Constellations with Plastic ICs White Paper PDF 405 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB