Overview

Renesas' radiation tolerant analog plastic-package ICs are designed to support the signal chain in the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments and businesses worldwide. Fleets of hundreds of small satellites will create mega-constellation networks to deliver broadband Internet links from low Earth orbit (LEO) to every corner of the globe, including rural areas without wireless connectivity access.

Learn More About Powering Small Satellite Constellations with Plastic ICs.

Sign up for our quarterly rad hard newsletter to stay up to date on Renesas’ latest rad hard products and resources.

Resources

Related Videos

2:56
Learn about the Intersil radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites.
2:56
Learn about the Intersil radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites.
2:56
Learn about the Intersil radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites.