Overview

Description

The CD4030BMS types consist of four independent Exclusive OR gates. The CD4030BMS provides the system designer with a means for the direct implementation of the Exclusive OR function. The CD4030BMS is supplied in these 14-lead outline packages: Braze Seal DIP H4H, Frit Seal DIP H1B, Ceramic Flatpack H3W.

Features

  • High voltage type (20V rating)
  • Medium-speed operation tPHL, tPLH = 65ns (typ) at VDD = 10V, CL = 50pF
  • 100% tested for quiescent current at 20V
  • Standardized symmetrical output characteristics
  • 5V, 10V and 15V parametric ratings
  • Maximum input current of 1µA at 18V over full package temperature range; 100nA at 18V and +25 °C
  • Noise margin (over full package temperature range): 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • Meets all requirements of JEDEC tentative standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"

Comparison

Applications

Applications

  • Even and odd-parity generators and checkers
  • Logical comparators
  • Adders/Subtractors
  • General logic functions

Documentation

Type Title Date
Datasheet PDF 295 KB
Brochure PDF 467 KB
Brochure PDF 4.85 MB
Price Increase Notice PDF 360 KB
Other
White Paper PDF 533 KB
Product Change Notice PDF 230 KB
Application Note PDF 338 KB
Application Note PDF 224 KB
9 items

Design & Development

Models