Intersil radiation hardened (rad hard) analog ICs are designed to optimize performance, reduce system SWaP (size, weight and power) costs and speed time to market for space and harsh environment applications.

Sign up for our quarterly rad hard newsletter to stay up to date on Renesas' latest rad hard products and resources.

Manufacturing & Test Information

Renesas' rad hard analog portfolio strives for best-in-class performance, reduced system SWAP costs and fast time to market. Renesas has an unparalleled track record of providing highly reliable, efficient and accurate radiation hardened products that fit a wide range of space applications, including satellite communications and space flight systems.

The low dose rate ionizing dose response of semiconductors has become a key issue in space applications. Renesas is addressing this market by wafer-by-wafer low dose rate acceptance testing as a complement to current high dose rate acceptance testing.

Renesas is one of only a few RHA Defense Logistics Agency (Land and Maritime) QML suppliers. All of Renesas' radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in.

Documentation

Title language Type Sort descending Format File Size Date
Application Notes & White Papers
Radiation Hardened Load Switches Simplify Redundancy and Increase Reliability in Space Grade Power Systems White Paper PDF 522 KB
Achieving Satellite Mission Assurance with Rad Hard Multiplexers White Paper PDF 438 KB
Examining a New In-Amp Architecture for Communication Satellites White Paper PDF 684 KB
How to Reduce SWaP of Satellite Command and Telemetry Subsystems White Paper PDF 352 KB
Accurate Temperature Sensing in a Radiation Environment White Paper PDF 316 KB
Using CAN Bus Serial Communications in Space Flight Applications White Paper PDF 362 KB
Wafer by Wafer Low Dose Rate Acceptance White Paper White Paper PDF 533 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB

News & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020