Constructed with our rad hard silicon gate, bonded wafer, dielectric isolation process, Renesas' radiation hardened and radiation tolerant multiplexers provide data acquisition systems with electrostatic discharge (ESD) protection.
Constructed with our rad hard silicon gate, bonded wafer, dielectric isolation process, Renesas' radiation hardened and radiation tolerant multiplexers provide data acquisition systems with electrostatic discharge (ESD) protection.
Title | Other Languages | Type | Format | File Size | Date Sort descending | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
AN9654: Use of Life Tested Parts | – | Application Note | 224 KB | |||
AN9867: End of Life Derating: A Necessity or Overkill | – | Application Note | 338 KB | |||
How to Reduce SWaP of Satellite Command and Telemetry Subsystems | – | White Paper | 352 KB | |||
Rad Tolerant Multiplexers Move to Low Voltage Rails for Space Flight | – | White Paper | 175 KB | |||
Achieving Satellite Mission Assurance with Rad Hard Multiplexers | – | White Paper | 438 KB | |||
Other | ||||||
TB402: Avoiding Excessive Supply Current in the HS-1840ARH During Start-Up | – | Other | 177 KB | |||
Intersil Commercial Lab Services | – | Brochure | 364 KB | |||
TB517: Digital Pin Voltage Range for the Next Generation Muxes | – | Other | 187 KB | |||
R34ZZ0001: ISL7184xSEH Output Capacitance Considerations | – | Other | 2.67 MB | |||
Intersil Space Products Brochure | – | Brochure | 3.14 MB |
Type | Date | |
---|---|---|
Low Dose Rate Acceptance Testing | Page | Mar 25, 2020 |
Radiation Tolerant Plastic-Package ICs | Page | Mar 20, 2020 |
Standard Data Package | Page | Mar 19, 2020 |
Rad Hard SMD Test Flow | Page | Mar 19, 2020 |
Rad Hard Test Reports | Page | Mar 19, 2020 |
Configuration | Supply Voltage (V) | Supply Current (max, post-rad) | rDS(ON ) (max, post-rad) (Ω) | rDS(ON ) Match between Channels (max, post-rad) (Ω) | Off Leakage Current (max, post-rad) (±nA) | Transition Time (max, post-rad) (ns) | High Dose Rate (HDR) (krad (Si)) | Low Dose Rate (ELDRS) | SEL (MeV/mg/cm2) | SMD URL | DLA SMD | Pkg. Class | Qualification Level | Models Available | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Single 16/Differential 8 Channel CMOS Analog Multiplexer with Active Overvoltage Protection | Differential 8:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 0.07 | 50 | 1000 | 10 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95693.pdf | 5962-95693, 5962D9569301V9A, 5962D9569301VXC | V | QML Class V (Space) | |||
Single 16/Differential 8 Channel CMOS Analog Multiplexer with Active Overvoltage Protection | Single 16:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 0.07 | 50 | 1000 | 10 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95693.pdf | 5962-95693, 5962D9569302V9A, 5962D9569302VXC | V | QML Class V (Space) | |||
Single 8/Differential 4 Channel CMOS Analog Multiplexer with Active Overvoltage Protection | Single 8:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 0.07 | 50 | 1000 | 10 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95694.pdf | 5962-95694, 5962D9569401VEC | V | QML Class V (Space) | |||
Rad-Hard 16 Channel CMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -15 - 15 | ±500µA | 3000 | 100 | 1500 | 300 | 50 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95630.pdf | 5962F9563004VXC, 5962F9563004VYC | V | QML Class V (Space) | PSPICE & IBIS | ||
Rad-Hard 16 Channel BiCMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -15 - 15 | ±500µA | 3000 | 100 | 1500 | 100, 300 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95630.pdf | 5962-95630, 5962F9563002QXC, 5962F9563002QYC, 5962F9563002V9A and more... |
HERMETIC, V | QML Class Q (Military), QML Class T (Space Lower Level) and more... |
PSPICE & IBIS | |||
Rad-Hard 16 Channel BiCMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -12 - 12 | ±500µA | 3000 | 100 | 1500 | 300 | 50 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95630.pdf | 5962F9563005V9A, 5962F9563005VXC, 5962F9563005VYC | V | QML Class V (Space) | PSPICE & IBIS | ||
Rad-Hard 16 Channel CMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -12 - 12 | ±500µA | 3000 | 100 | 1500 | 300 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/95630.pdf | 5962-95630, 5962F9563003QXC, 5962F9563003QYC, 5962F9563003VXC and more... |
V | QML Class Q (Military), QML Class V (Space) | PSPICE & IBIS | |||
Radiation Hardened 8 Channel CMOS Analog Multiplexer with Overvoltage Protection | Single 8:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 50 | 3000 | 300 | 50 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/96742.pdf | 5962F9674203V9A, 5962F9674203VEC, 5962F9674203VXC | V | QML Class V (Space) | |||
Radiation Hardened 8 Channel CMOS Analog Multiplexer with Overvoltage Protection | Single 8:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 50 | 3000 | 300 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/96742.pdf | 5962-96742, 5962F9674202QEC, 5962F9674202QXC, 5962F9674202V9A and more... |
V | QML Class Q (Military), QML Class V (Space) | ||||
Radiation Tolerant 5V 16-Channel Analog Multiplexer | Single 16:1 Mux | 3 - 5.5 | +300nA | 120 | 5 | 30 | 70 | 75 | 60 | https://landandmaritimeapps.dla.mil/downloads/milspec/smd/15247.pdf | 5962-15247, 5962L1524701VXC | V | QML Class V (Space) | PSPICE | |
Radiation Hardened 5V 32-Channel Analog Multiplexer | Single 32:1 Mux | 3 - 5.5 | +300nA | 120 | 5 | 30 | 70 | 75 | 60 | https://landandmaritimeapps.dla.mil/downloads/milspec/smd/15248.pdf | 5962-15248, 5962L1524801V9A, 5962L1524801VXC | V | QML Class V (Space) | PSPICE | |
Radiation Hardened 30V 16-Channel Analog Multiplexer | Single 16:1 Mux | -10.8 - 10.8, -16.5 - 16.5 | ±350µA | 500 | 20 | 100 | 800 | 100 | 50 | 86.4 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/smd/15219.pdf | 5962-15219, 5962R1521901V9A, 5962R1521901VXC | V | QML Class V (Space) | PSPICE |
Radiation Hardened 30V 32-Channel Analog Multiplexer | Single 32:1 Mux | -10.8 - 10.8, -16.5 - 16.5 | ±400µA | 500 | 20 | 100 | 800 | 100 | 50 | 86.4 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/smd/15220.pdf | 5962-15220, 5962R1522001V9A, 5962R1522001VXC, 5962R1522001VYA | V | QML Class V (Space) | PSPICE |
Radiation Tolerant 30V 16-Channel Analog Multiplexer | Single 16:1 Mux | -10.8 - 10.8, -16.5 - 16.5 | ±350µA | 500 | 20 | 100 | 800 | 50 | 86.4 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/smd/15219.pdf | 5962-15219, 5962L1521902V9A, 5962L1521902VXC | V | QML Class V (Space) | PSPICE | |
Radiation Tolerant 30V 32-Channel Analog Multiplexer | Single 32:1 Mux | -10.8 - 10.8, -16.5 - 16.5 | ±400µA | 500 | 20 | 100 | 800 | 50 | 86.4 | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/smd/15220.pdf | 5962-15220, 5962L1522002V9A, 5962L1522002VXC | V | QML Class V (Space) | PSPICE |