Constructed with our rad hard silicon gate, bonded wafer, dielectric isolation process, Renesas' radiation hardened and radiation tolerant multiplexers provide data acquisition systems with electrostatic discharge (ESD) protection.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
Rad Tolerant Multiplexers Move to Low Voltage Rails for Space Flight White Paper PDF 175 KB
How to Reduce SWaP of Satellite Command and Telemetry Subsystems White Paper PDF 352 KB
Achieving Satellite Mission Assurance with Rad Hard Multiplexers White Paper PDF 438 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
AN9654: Use of Life Tested Parts Application Note PDF 224 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
R34ZZ0001: ISL7184xSEH Output Capacitance Considerations Other PDF 2.67 MB
TB517: Digital Pin Voltage Range for the Next Generation Muxes Other PDF 187 KB
Intersil Commercial Lab Services Brochure PDF 364 KB
TB402: Avoiding Excessive Supply Current in the HS-1840ARH During Start-Up Other PDF 177 KB

News & Additional Resources