Renesas' radiation hardened (rad hard) power products achieve the stringent voltage accuracy required of FPGAs, ASICs, microprocessors, and microcontrollers used in space and harsh environment applications. Our solutions enable regulation accuracy over input voltage, load current variation, switching noise, and large load transients and have proven highly reliable within mixed radiation exposure rates and other harsh environment variants.

Manufacturing & Test Information

Renesas has an unparalleled track record of providing highly reliable, efficient and accurate radiation hardened power products that achieve the stringent voltage accuracy required for harsh environments.

The low dose rate ionizing dose response of semiconductors has become a key issue in space applications. Renesas is addressing this market by wafer-by-wafer low dose rate acceptance testing as a complement to current high dose rate acceptance testing.

Renesas is one of only a few RHA Defense Logistics Agency (Land and Maritime) QML suppliers. All of Renesas' radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in.

Documentation

News & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020