Overview

Description

The radiation hardened HS-117RH and HS-117EH are adjustable positive voltage linear regulators capable of operating with input voltages up to 40VDC. The HS-117EH encompasses all of the production testing of the HS-117RH and additionally is tested in the Enhanced Low Dose Rate Sensitivity (ELDRS) product manufacturing flow. The output voltage is adjustable from 1.25V to 37V with two external resistors. The device is capable of sourcing from 5mA to 1.25A max (0.5A max for the TO-39 package). Current protection is provided by the on-chip thermal shutdown and output current limiting circuitry. The HS-117xH's advantage over other industry types is its incorporated circuitry that minimizes the effects of radiation and temperature on device stability. The HS-117RH and HS-117EH are constructed in the dielectrically isolated Rad Hard Silicon Gate (RSG) process and are immune to single event latch-up and are specifically designed to provide highly reliable performance in harsh radiation environments.

Features

  • Electrically screened to DLA SMD # 5962-99547
  • Superior temperature stability
  • Overcurrent and over-temperature protection
  • Wide input voltage range 4.25V to 40V
  • Operating temperature range -55°C to +125°C
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment
  • SEL/SEB LETTH (VS = 40V) 87.4 MeV•cm2/mg
  • Total Dose, High Dose Rate 300krad(Si)
  • Total Dose, Low Dose Rate 100krad(Si)*
    * Product capability established by initial characterization. The EH version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate.

Comparison

Applications

Applications

  • Adjustable Linear Voltage Regulators
  • Adjustable Linear Current Regulators

Documentation

Design & Development

Models