CD4001BMS

CMOS NOR Gate

OVERVIEW

CD4000BMS - Dual 3 Plus Inverter

CD4001BMS - Quad 2 Input

CD4002BMS - Dual 4 Input

CD4025BMS - Triple 3 Input

CD4000BMS, CD4001BMS, CD4002BMS, and CD4025BMS NOR gates provide the system designer with direct implementation of the NOR function and supplement the existing family of CMOS gates. All inputs and outputs are buffered.

The CD4000BMS, CD4001BMS, CD4002BMS and the CD4025BMS is supplied in these 14 lead outline packages:

CD4000B CD4001B CD4002B CD4025B
Braze Seal DIP H4X H4Q H4Q H4Q
Frit Seal DIP H1B H1B H1B H1B
Ceramic Flatpack H3W H3W H3W H3W

KEY FEATURES

  • High-Voltage Types (20V Rating)
  • Propagation Delay Time = 60ns (typ.) at CL = 50pF, VDD = 10V
  • Buffered Inputs and Outputs
  • Standard Symmetrical Output Characteristics
  • 100% Tested for Maximum Quiescent Current at 20V
  • 5V, 10V and 15V Parametric Ratings
  • Maximum Input Current of 1µA at 18V Over Full Package- Temperature Range; 100nA at 18V and +25oC
  • Noise Margin (Over Full Package Temperature Range):
  • 1V at VDD = 5V
  • 2V at VDD = 10V
  • 2.5V at VDD = 15V
  • Meets All Requirements of JEDEC Tentative Standards No. 13B, "Standard Specifications for Description of "B" Series CMOS Device's

PARAMETRICS

Parameters
CD4001BMS
Basic Information
Production Status
Mass Production
Class
V
DLA SMD
5962-95826
High Dose Rate (HDR) krad(Si)
100
Low Dose Rate (ELDRS) krad(Si)
ELDRS free
SEL (MeV/mg/cm2)
75
SMD URL
Qualification Level
QML Class V (space)
Temperature Range
-55 to +125

Confirm below disclaimers

Input Renesas account name and password