The ISL884xA is a high performance drop-in replacement for the popular 28C4x and 18C4x PWM controllers suitable for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Its fast signal propagation and output switching characteristics make this an ideal product for existing and new designs. Features include 30V operation, low operating current, 90µA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL8842AABZ circleActive Samples Available |
SOICN | Tube | 3 | Get Samples, | |
ISL8842AABZ-T circleActive |
SOICN | Reel | 3 | 1.725 | |
ISL8842AAUZ circleActive Samples Available |
MSOP | Tube | 1 | 1.725 | Get Samples, |
ISL8842AAUZ-T circleActive |
MSOP | Reel | 1 | 1.725 | |
ISL8842AMBZ circleActive Samples Available |
SOICN | Tube | 3 | Get Samples, | |
ISL8842AMBZ-T circleActive |
SOICN | Reel | 3 | ||
ISL8842AMUZ circleActive Samples Available |
MSOP | Tube | 1 | Get Samples, | |
ISL8842AMUZ-T circleActive |
MSOP | Reel | 1 | 1.725 |