Overview

This driver controls Renesas serial EEPROM products that employ the latest memory technology to deliver low-voltage operation, low power consumption, high-speed operation, and high reliability. The driver is configured to work with the industry-standard bus of the serial EEPROM.

Features

  • The microcontroller's on-chip I2C control circuit is used for control.
  • Data can be read and written simply by calling user API functions.
  • Simultaneous communication on multiple channels is supported.
  • Multiple slave devices with different model numbers can be controlled via a single channel bus.

 

System Configuration

For systems on which the following devices are mounted, you can use it to control the each devices:

Slave Device Renesas I2C Serial EEPROM
(R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series)
Master Device Renesas MCU
(RX Family, RL78 Family)

Please refer to Supported Memory for detailed Memory Information, Target Devices and Product Lineup for detailed MCU information.

 

Application Configuration

Supported Memory

R1EX24xxx Series
  • R1EX24512A (512K bit)
  • R1EX24512B (512K bit)
  • R1EX24256A (256K bit)
  • R1EX24256B (256K bit)
  • R1EX24128A (128K bit)
  • R1EX24128B (128K bit)
  • R1EX24064A (64K bit)
  • R1EX24032A (32K bit)
  • R1EX24016A (16K bit)
  • R1EX24008A (8K bit)
  • R1EX24004A (4K bit)
  • R1EX24002A (2K bit)
R1EV24xxx Series
  • R1EV24064A (64K bit)
  • R1EV24004A (4K bit)
  • R1EV24002A (2K bit)
HN58X24xxx Series
  • HN58X241000I (1M bit)

 

Target Devices and Product Lineup

Here we present each software lineup by MCU. Please refer to each application note for a corresponding Integrated Development Environment.

 

 

RX Family (FIT module)

The following software is a FIT module, i.e. within our FIT range, so it can easily be combined with other FIT modules. (About FIT)

Block Diagram

[Sample Program list]

Slave Device Control Software (Higher-level layer of the software)
Target Memory Application Note Title

I2C Serial EEPROM:

R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series

RX Family I2C Bus Interface (RIIC) Module for EEPROM Access Using Firmware Integration Technology
RX Family Simple I2C Module for EEPROM Access Using Firmware Integration Technology

 

Clock Synchronous Single Master Control Software (Lower-level layer of the software)
Target MCU Application Note Title
RX71M, RX64M, RX113, RX111, RX110 RX Family I2C Bus Interface (RIIC) Module Using Firmware Integration Technology
RX71M, RX64M, RX113, RX111, RX110, RX63N (Simple I2C) RX Family Simple I2C Module Using Firmware Integration Technology

 

RX (except FIT module), RL78 and 78K Family

Block Diagram

[Sample Program List]

Slave Device Control Software (Higher-level layer of the software)
Target Memory Application Note Title
I2C Serial EEPROM:R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series RX Family, RL78 Family Renesas R1EX24xxx Series Serial EEPROM Control Software

I2C Single Master Control Software (Lower-level layer of the software)
Target Device Application Note Title
RX Family:RX62N, RX63N, RX63T, RX210, RX21A RX600, RX200 Series I2C Bus Single Master Control Software Using RIIC Serial Interface
RL78 Family:RL78/G14, RL78/G1C, RL78/L12, RL78/L13, RL78/L1C RL78/G14, RL78/G1C, RL78/L12, RL78/L13, RL78/L1C Group I2C Bus Single Master Control Software Using IICA Serial Interface

Development Tools Support

Title Description
My Renesas Create a My Renesas account to use our tool download services,
receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest
version of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and
are no longer being offered for new projects.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed