The Renesas Starter Kit+ for SH7203 has been developed speed up code development and reduce time to market.
An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.

 

 

 

 

Layout and Specification

The LCD display module is supplied as a detachable sub-board. The board dimensions are 180 mm by 150 mm, detailed dimensions are available in the user manual.

Item Specification
Microcontroller R5S72030W200FP
On-board Memory Flash Memory (S29GL032A11TFIR23): 4 MB
SDRAM (K4S281632I-UC75): 16 MB
Input Clock Main: 16.6675 MHz
Sub: 32.768 kHz
SSI: 24.576 MHz
USB: 48 MHz
Potentiometer Single-turn, 10 kΩ
LED Power indicator: green x 1
User: green x 1, orange x 1, red x 2
Switch Reset x 1
User x 3
DIP Switch 10-pole x 4
DC Power Jack 8 V to 15 V Input: Jumpers SEL_5VA and SEL_5VB Fitted (Default setting)
5 V Input: Jumpers SEL_5VA and SEL_5VB Removed
E10A-USB Connector Without AUD Function: 14-pin box header
With AUD Function: 36-pin, Mini-D Ribbon Connector, Right angle
RS232 Serial Connector 9-pin DSUB
Ethernet Connector RJ45
SSI Connector 2.54 mm pitch, 5-pin, Right angle
LCD Display Connector 14-pin socket
LCD Panel Connector Hitachi 2.2" QVGA TFT: 0.3mm pitch, 39-pin (J4)
Generic LCD: 2.54 mm pitch, 40-pin (J14)
RCAN-TL1 Connector 2.54 mm pitch, 3-pin x 2 (CAN Bus line x 2, Ground x 1)
USB Connector Host: USB-A
Function: USB-B
Application Board Interface 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)
BUS Interface 2.54 mm pitch, 50-pin (JA3)

* AUD: Advanced User Debugger

 

* RCAN-TL1: Renesas CAN Time Trigger Level 1

 

* SSI: Serial Sound Interface

 

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

 

 

 

Block Diagram

 

 

 

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • USB Host & Function Connection
  • SMSC Ethernet Interface
  • Hitachi 2.2” QVGA TFT Display
  • E10A-USB for Starter Kit
  • Connection Cable (USB Cable, User Interface Cable)
  • 128 MB USB FLASH Memory Stick
  • Ethernet cross-wired cable
  • Multi region 12 V power supply
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial and more
    - IDE: High-performance Embedded Workshop
    - C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
    - Debugger: E10A-USB Emulator Debugger

 

Notes

  • E10A-USB for Starter Kit is a special emulator for only Renesas Starter Kit+ products.
  • The C/C++ Compiler Package for SuperH Family Evaluation Version does not come with technical support services. In addition, the C/C++ Compiler Package for SuperH Family Evaluation Version has some restrictions compared to the Product Version.

    Trial period: 60 days
    The link size will be limited to 256 KB after 60 days

 

 

 

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium III 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 2000/XP *2

 

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.
*3: Pentium is a trademark of Intel Corporation of the U.S.

 

 

 

Ordering Information

This product can be purchased through the normal sales channels.

Product Name Debugger
Supplied
Part Number
(Ordering Number)
Availability
Renesas Starter Kit+ for SH7203 E10A R0K572030S000BE Available

 

 

uCLinux SH7203 Board Support Package

Due to the very high level of peripheral integration on the SH7203 it is imperative that an operating system is used for most embedded designs.
Because of this Renesas have in conjunction with our Platinum Alliance Partner MPC Data ported uCLinux to the Renesas Starter Kit+ for SH7203.

The BSP includes the following items.

  • Drivers for most on chip peripherals
  • USB Host mass storage class application
  • USB device mass storage class application
  • Ethernet driver (LAN9118 type)
  • TCP/IP stack an file system (included in uCLinux)
  • Boa HTTP web server
  • All peripheral and uCLinux source code

 

At power up the uCLinux application will start and display a range of high definition bitmap pictures stored in FLASH on the TFT display. Remote control of the Renesas Starter Kit+ can then be achieved using the embedded web server and a standard PC browser.
Both USB Function and Host capabilities can be tested using the supplied USB FLASH memory stick.

 

 

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Tool Information

No data found.

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support