Renesas Starter Kit for RX63T (144-pin)
The Renesas Starter Kit for RX63T(144-pin) is intended as a user-friendly introductory and evaluation tool for the RX63T(144-pin) microcontroller.

Features
The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+ as well as programming the device using E1 emulator and/or Renesas Flash Programmer.
The Renesas Starter Kit for RX63T(144-pin) may be connected to the host PC using the included USB E1 on chip debugging interface.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
* In order to make a product installer active, this product needs the Internet environment.
* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.
Block Diagram

Layout and Specification
The LCD Display Module is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.

Item | Specification |
---|---|
Microcontroller | R5F563TEADFB (5V) |
Input Clock | Main: 12MHz |
Potentiometer | Single-turn, 10kΩ |
LED | Power indicator: green x 1 User: green x 1, orange x 1, red x2 |
Switch | Reset x 1 User x 3 |
DC Power Jack | 5V Input |
E1 Interface | 14-pin box header |
RS232 Serial Connector | 9-pin DSUB |
LCD Display Connector | 14-pin socket |
USB Connector | Function: USB MiniB |
Host: USB TypeA | |
LIN Connector | 2.54mm pitch, 3-pin x 1 (VBAT x 1, LIN Bus Line x 1, GND x 1) |
CAN Connector | 2.54 mm pitch, 3-pin (CAN BUS line x 2, GND x 1) |
Microcontroller Pin Header | 2.54mm pitch, 36-pin x 4 (J1, J2, J3, J4) |
Application Board Interface | 2.54mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6) |
BUS Interface Option | 2.54 mm pitch, 50-pin (JA3) |
* Microcontroller Pin Header, Application Board Interface and BUS Interface Option are not contained in the product.
* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6mm RoHS reflowable potentiometer)
Configuration
[Kit with Renesas CubeSuite+]
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E1 Emulator
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- DVD-ROM
- - Documents:
- User Manual, Tutorial, and more
- - IDE:
- CubeSuite+ (Evaluation Software)
- C/C++ Compiler Package for RX Family Evaluation Version
- E1 Emulator Debugger
- - Flash Memory Programmer:
- Renesas Flash Programmer (Evaluation Software)
Notes
The CubeSuite+ Evaluation Software does not come with technical support services. In addition, The CubeSuite+ Evaluation Software has some restrictions compared to the Product Version.
The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
Trial period: 60 days
The link size will be limited to 128 KB after 60 days.
The Renesas Flash Programmer Evaluation Software does not come with technical support services.
[Kit with e2studio]
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E1 Emulator
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- DVD-ROM
- - Documents:
- User Manual, Tutorial, and more
- - IDE:
- e2studio
- C/C++ Compiler Package for RX Family Evaluation Version
- E1 Emulator Debugger
- and more
PC System Requirements
[Kit with Renesas CubeSuite+]
- IBM PC/AT or compatible PC (USB2.0 interface necessary) *1
- Processor 1 GHz or higher (must support hyper-threading, multi-core CPUs)
- Memory 2 GB or more recommended. Minimum requirement is 1 GB or more (64-bit Windows requires 2 GB or more) *2
- Hard disk 600 MB or more spare capacity
- Display 1024 x 768 or higher resolution, 65,535 or more colors
- Microsoft Windows XP / Windows Vista / Windows 7 / Windows 8 *2
- All other necessary software environments in addition to Windows OS. (other than the listed OS is not supported)
- .NET Framework 4 + language pack
- Microsoft Visual C++ 2010 SP1 runtime library
- Internet Explorer 6.0 or later
*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.
[Kit with e2studio]
- IBM PC/AT or compatible PC (USB2.0 interface necessary) *1
- Processor 1.6 GHz or higher
- Memory 1 GB or more recommended.
- Microsoft Windows XP / Windows 7 / Windows 8 *2 (other than the listed OS is not supported)
*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.
Ordering Information
This product can be purchased through the normal sales channels.
Product Name | Debugger Supplied | Part Number (Ordering Number) |
Availability |
---|---|---|---|
Renesas Starter Kit for RX63T(144-pin) (Kit with Renesas CubeSuite+) | E1 | R0K5563THS000BE | Available |
Renesas Starter Kit for RX63T(144-pin) (Kit with e2studio) | E1 | YR0K5563THS000BE | Available |
* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.
Information on the discontinuation of E1 emulator production and on its successor products
We will soon be discontinuing production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production), so are now accepting final orders.
Please click on the following link to confirm the LBO (final date to accept “last buy orders”) and our successor products.
>> Tool News: [Notification] Advance Notice of E1 Emulator Product End of Life (EOL)
The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.
Information supporting development tools
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's. |
Tool News | Tool release information and other important information. |
Operating Environment | Information on system requirements and operating environment for the latest version of tools. |
Tool Environmental Information | Information on RoHS compliance of tools. |
Info on Discontinued Products | A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects. |
Tool Information
Tools Orderable Part Number (s) | Production Status | Manufacturer | Suggested Single Tool Price |
SPQ
|
Description | Distributor Stock | Distributors | Distributor Purchase | Buy Direct |
---|---|---|---|---|---|---|---|---|---|
YR0K5563THS000BE | Mass Production | Renesas | call | 1 | Renesas Starter Kit for RX63T (144-pin) | 1 | Mouser | - | |
R0K5563THS000BE | Mass Production | Renesas | call | 1 | Renesas Starter Kit for RX63T (144-pin) | 2 | RS Components | - |
Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.