The Renesas Starter Kit for RL78/G1C is intended as a user-friendly introductory and evaluation tool for the RL78/G1C microcontroller.

  

Features

The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+ as well as programming the device using E1 emulator and/or Renesas Flash Programmer.

The Renesas Starter Kit for RL78/G1C may be connected to the host PC using the included USB E1 on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

 

Block Diagram

  

Layout and Specification

The LCD Display Module is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.

 

Item Specification
Microcontroller R5F10JGCAFB
Input Clock Main: 12 MHz
Sub: 32.768 kHz
Potentiometer Single-turn, 10 kΩ
LED Power indicator: green x 1
User: green x 1, orange x 1, red x 2
Switch Reset x 1
User x 3
DC Power Jack 5 V Input
E1 Header 14-pin box header
USB Connector USB CH0-Function: USB MiniB
USB CH1-Host: USB TypeA
RS232 Serial Connector 9-pin DSUB
LCD Display Connector 14-pin socket
Microcontroller Pin Header 2.54 mm pitch, 36-pin x 4 (J1, J2, J3, J4)
Application Board Interface 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)

 

* Microcontroller Pin Header and Application Board Interface are not contained in the product.

 

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

 

Configuration

[Kit with Renesas CubeSuite+]

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • DVD-ROM
- Documents:
User Manual, Tutorial, and more
- IDE:
CubeSuite+ (Evaluation Software)
RL78, 78K0R Compiler
E1 Emulator Debugger
- Flash Memory Programmer:
Renesas Flash Programmer (Evaluation Software)

Notes

The CubeSuite+ Evaluation Software does not come with technical support services. In addition, The CubeSuite+ Evaluation Software has some restrictions compared to the Product Version.

 

- The scope of available memory is restricted to 64 KB of the internal ROM (0-FFFFh) and to the internal RAM.

 

The Renesas Flash Programmer Evaluation Software does not come with technical support services.

[Kit with e2studio]

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • DVD-ROM
- Documents:
User Manual, Tutorial, and more
- IDE:
e2studio
KPIT GNURL78 Toolchain
E1 Emulator Debugger
and more

PC System Requirements

[Kit with Renesas CubeSuite+]

  • IBM PC/AT or compatible PC (USB 2.0 interface necessary) *1
  • Processor 1 GHz or higher (must support hyper-threading, multi-core CPUs)
  • Memory 2 GB or more recommended. Minimum requirement is 1 GB or more (64-bit Windows requires 2 GB or more) *2
  • Display 1024 x 768 or higher resolution, 65,535 or more colors
  • Microsoft Windows XP / Windows Vista / Windows 7 *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.

 

[Kit with e2studio]

  • IBM PC/AT or compatible PC (USB 2.0 interface necessary) *1
  • Processor 1.6 GHz or higher
  • Memory 1 GB or more recommended.
  • Microsoft Windows XP / Windows 7 *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.

 

Ordering Information

These products can be purchased through the normal sales channels.

Product Name Debugger Supplied Part Number
(Ordering Number)
Availability
Renesas Starter Kit for RL78/G1C (Kit with Renesas CubeSuite+)
E1 R0K5010JGS000BE Available
Renesas Starter Kit for RL78/G1C (Kit with e2studio) E1 YR0K5010JGS000BE Available

*CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

Target Devices

Family Group
RL78 Family

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
YR0K5010JGS000BE Mass Production Renesas call 1 Renesas Starter Kit for RL78/G1C (Kit with e2studio) 4 Digi-Key
R0K5010JGS000BE Mass Production Renesas call 1 Renesas Starter Kit for RL78/G1C (Kit with Renesas CubeSuite+) 2 RS Components

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.